SLAS655H January 2010 – May 2021 MSP430F5418A , MSP430F5419A , MSP430F5435A , MSP430F5436A , MSP430F5437A , MSP430F5438A
PRODUCTION DATA
The TI MSP family of ultra-low-power microcontrollers consists of several devices featuring different sets of peripherals targeted for various applications. The architecture, combined with extensive low-power modes, is optimized to achieve extended battery life in portable measurement applications. The device features a powerful 16-bit RISC CPU, 16-bit registers, and constant generators that contribute to maximum code efficiency. The digitally controlled oscillator (DCO) allows the device to wake up from low-power modes to active mode in 3.5 µs (typical).
The MSP430F543xA and MSP430F541xA series are microcontroller configurations with three 16-bit timers, a high-performance 12-bit ADC, up to four USCIs, a hardware multiplier, DMA, an RTC module with alarm capabilities, and up to 87 I/O pins.
For complete module descriptions, see the MSP430F5xx and MSP430F6xx Family User's Guide.
PART NUMBER(1) | PACKAGE | BODY SIZE(2) |
---|---|---|
MSP430F5438AIPZ | LQFP (100) | 14 mm × 14 mm |
MSP430F5437AIPN | LQFP (80) | 12 mm × 12 mm |
MSP430F5438AIZCA | nFBGA (113) | 7 mm × 7 mm |
MSP430F5438AIZQW(3) | MicroStar Junior™ BGA (113) | 7 mm × 7 mm |
Figure 4-1 and Figure 4-2 show the functional block diagrams.