SLAS590P March 2009 – September 2020 MSP430F5513 , MSP430F5514 , MSP430F5515 , MSP430F5517 , MSP430F5519 , MSP430F5521 , MSP430F5522 , MSP430F5524 , MSP430F5525 , MSP430F5526 , MSP430F5527 , MSP430F5528 , MSP430F5529
PRODUCTION DATA
The following table lists the changes to this data sheet from the initial release through revision L.
REVISION | DESCRIPTION |
---|---|
SLAS590L June 2013 |
Production release of F5226 and F5224 in YFF package. Section 7.2, Added note regarding pullup resistor on RST/NMI/SBWTDIO pin. Figure 7-6, Added ball-side view and changed top-side view. |
SLAS590K February 2013 | Section 8.48, Changed IERASE and IMERASE values. |
SLAS590J December 2012 |
Section 8.3, Added TYP test conditions Section 8.19, Added note (1) Section 8.48, Restored Flash erase currents to previous values (changed from TBD). |
SLAS590I August 2012 |
Changed MSP430F5528IYFF to Production Data. Section 7.2, Changed PUR pin description. Section 9.5.1, Added note regarding PUR pin. Table 9-9, Changed SYSRSTIV interrupt event with value 1Ch to Reserved. Section 8.3, Added note regarding interaction between minimum VCC and SVSH. Section 8.39, Changed tSENSOR(sample) MIN to 100 µs, and changed note (2). |
SLAS590H February 2012 |
Corrected lost and corrupted symbols throughout. Affected symbols include: Δ θ Ω → ≥ ≤ ≠ Changed ACLK signal description in Section 7.2. Changed note on Section 8.37. Changed notes regarding UCA0CLK and UCB0CLK function on Table 9-47 and Table 9-48. |
SLAS590G November 2011 |
Changed limits for wake-up time, LPM3/4 current, reference current, ADC12 maximum frequency, ADC linearity — see the following tables: Changed notes regarding crystal capacitance in Section 8.15 |
SLAS590F November 2011 |
Corrected terminal assignments for YFF package in Section 7.1 and Section 7.2 |
SLAS590E April 2011 |
Updated YFF and ZQE pinout drawings. Changed Tstg maximum to 150°C in Section 8.1. Changed fXT2,HF,SW MIN to 0.7 MHz in Section 8.16. |
SLAS590D April 2010 | Production data release |
SLAS590C January 2010 | Changes throughout for updated preview |
SLAS590B July 2009 | Changes throughout for updated preview |
SLAS590A May 2009 | Changes throughout for XMS430F5529 sampling |
SLAS590 September 2008 | Limited product preview release |