SLAS590P March 2009 – September 2020 MSP430F5513 , MSP430F5514 , MSP430F5515 , MSP430F5517 , MSP430F5519 , MSP430F5521 , MSP430F5522 , MSP430F5524 , MSP430F5525 , MSP430F5526 , MSP430F5527 , MSP430F5528 , MSP430F5529
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | VCC | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|
VLAUNCH | VBUS detection threshold | 3.75 | V | ||||
VBUS | USB bus voltage | Normal operation | 3.76 | 5.5 | V | ||
VUSB | USB LDO output voltage | 3.003 | 3.3 | 3.597 | V | ||
V18 | Internal USB voltage(1) | 1.8 | V | ||||
IUSB_EXT | Maximum external current from VUSB terminal(2) | USB LDO is on | 12 | mA | |||
IDET | USB LDO current overload detection(3) | 60 | 100 | mA | |||
ISUSPEND | Operating supply current into VBUS terminal(4) | USB LDO is on, USB PLL disabled | 250 | µA | |||
IUSB_LDO | Operating supply current into VBUS terminal, represents the current of the 3.3-V LDO only | USB LDO is on, USB 1.8-V LDO is disabled, VBUS = 5.0 V, USBDETEN = 0 or 1 | 1.8 V, 3 V | 60 | µA | ||
IVBUS_DETECT | Operating supply current into VBUS terminal, represents the current of the VBUS detection logic | USB LDO is disabled, USB 1.8-V LDO is disabled, VBUS > VLAUNCH, USBDETEN = 1 | 1.8 V, 3 V | 30 | µA | ||
CBUS | VBUS terminal recommended capacitance | 4.7 | µF | ||||
CUSB | VUSB terminal recommended capacitance | 220 | nF | ||||
C18 | V18 terminal recommended capacitance | 220 | nF | ||||
tENABLE | Settling time VUSB and V18 | Within 2%, recommended capacitances | 2 | ms | |||
RPUR | Pullup resistance of PUR terminal(5) | 70 | 110 | 150 | Ω |