SLAS590P March 2009 – September 2020 MSP430F5513 , MSP430F5514 , MSP430F5515 , MSP430F5517 , MSP430F5519 , MSP430F5521 , MSP430F5522 , MSP430F5524 , MSP430F5525 , MSP430F5526 , MSP430F5527 , MSP430F5528 , MSP430F5529
PRODUCTION DATA
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
VCC | Supply voltage during program execution and flash programming (AVCC = DVCC1 = DVCC2 = DVCC)(1)(2) | PMMCOREVx = 0 | 1.8 | 3.6 | V | |
PMMCOREVx = 0, 1 | 2.0 | 3.6 | ||||
PMMCOREVx = 0, 1, 2 | 2.2 | 3.6 | ||||
PMMCOREVx = 0, 1, 2, 3 | 2.4 | 3.6 | ||||
VCC, USB | Supply voltage during USB operation, USB PLL disabled, USB_EN = 1, UPLLEN = 0 |
PMMCOREVx = 0 | 1.8 | 3.6 | V | |
PMMCOREVx = 0, 1 | 2.0 | 3.6 | ||||
PMMCOREVx = 0, 1, 2 | 2.2 | 3.6 | ||||
PMMCOREVx = 0, 1, 2, 3 | 2.4 | 3.6 | ||||
Supply voltage during USB operation, USB PLL enabled(3), USB_EN = 1, UPLLEN = 1 |
PMMCOREVx = 2 | 2.2 | 3.6 | |||
PMMCOREVx = 2, 3 | 2.4 | 3.6 | ||||
VSS | Supply voltage (AVSS = DVSS1 = DVSS2 = DVSS) | 0 | V | |||
TA | Operating free-air temperature | I version | –40 | 85 | °C | |
TJ | Operating junction temperature | I version | –40 | 85 | °C | |
CVCORE | Recommended capacitor at VCORE(4) | 470 | nF | |||
CDVCC/ CVCORE | Capacitor ratio of DVCC to VCORE | 10 | ratio | |||
fSYSTEM | Processor frequency (maximum MCLK frequency)(5) (see Figure 8-1) | PMMCOREVx = 0, 1.8 V ≤ VCC ≤ 3.6 V (default condition) |
0 | 8.0 | MHz | |
PMMCOREVx = 1, 2.0 V ≤ VCC ≤ 3.6 V |
0 | 12.0 | ||||
PMMCOREVx = 2, 2.2 V ≤ VCC ≤ 3.6 V |
0 | 20.0 | ||||
PMMCOREVx = 3, 2.4 V ≤ VCC ≤ 3.6 V |
0 | 25.0 | ||||
fSYSTEM_USB | Minimum processor frequency for USB operation | 1.5 | MHz | |||
USB_wait | Wait state cycles during USB operation | 16 | cycles |