The TI MSP430™ family of ultra-low-power microcontrollers consists of several devices that feature different sets of peripherals targeted for various applications. The architecture, combined with five low-power modes, is optimized to achieve extended battery life in portable measurement applications. The device features a powerful 16-bit RISC CPU, 16-bit registers, and constant generators that contribute to maximum code efficiency. The digitally controlled oscillator (DCO) allows the device to wake up from low-power modes to active mode in 3 µs (typical).
The MSP430F6459-HIREL is a microcontroller configured with an integrated 3.3-V LDO, four 16-bit timers, a high-performance 12-bit ADC, three USCIs, a hardware multiplier, DMA, an RTC module with alarm capabilities, a comparator, and up to 74 I/O pins.
Typical applications for these devices include analog and digital sensor systems, digital motor control, remote controls, thermostats, digital timers, and hand-held meters.
PART NUMBER | PACKAGE | BODY SIZE (NOM)(2) |
---|---|---|
MSP430F6459-HIREL | PZ (100) | 16.0 mm × 16.0 mm |
Figure 1-1 shows the functional block diagram for this device.
Changes from * Revision (July 2016) to A Revision
DEVICE | FLASH (KB) |
SRAM (KB)(5) |
Timer_A(3) | Timer_B(4) | USCI | ADC12_A (Ch) |
DAC12_A (Ch) |
Comp_B (Ch) |
I/O | USB | LCD | PACKAGE | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
CHANNEL A: UART, IrDA, SPI |
CHANNEL B: SPI, I2C |
||||||||||||
MSP430F6459 | 512 | 66 | 5, 3, 3 | 7 | 3 | 3 | 12 ext, 4 int | 2 | 12 | 74 | No | Yes | 100 PZ |
Table 4-1 describes the signals for all device variants and package options.
TERMINAL | I/O(1) | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
P6.4/CB4/A4 | 1 | I/O | General-purpose digital I/O Comparator_B input CB4 Analog input A4 – ADC |
P6.5/CB5/A5 | 2 | I/O | General-purpose digital I/O Comparator_B input CB5 Analog input A5 – ADC |
P6.6/CB6/A6/DAC0 | 3 | I/O | General-purpose digital I/O Comparator_B input CB6 Analog input A6 – ADC DAC12.0 output |
P6.7/CB7/A7/DAC1 | 4 | I/O | General-purpose digital I/O Comparator_B input CB7 Analog input A7 – ADC DAC12.1 output |
P7.4/CB8/A12 | 5 | I/O | General-purpose digital I/O Comparator_B input CB8 Analog input A12 –ADC |
P7.5/CB9/A13 | 6 | I/O | General-purpose digital I/O Comparator_B input CB9 Analog input A13 – ADC |
P7.6/CB10/A14/DAC0 | 7 | I/O | General-purpose digital I/O Comparator_B input CB10 Analog input A14 – ADC DAC12.0 output |
P7.7/CB11/A15/DAC1 | 8 | I/O | General-purpose digital I/O Comparator_B input CB11 Analog input A15 – ADC DAC12.1 output |
P5.0/VREF+/VeREF+ | 9 | I/O | General-purpose digital I/O Output of reference voltage to the ADC Input for an external reference voltage to the ADC |
P5.1/VREF-/VeREF- | 10 | I/O | General-purpose digital I/O Negative terminal for the ADC's reference voltage for both sources, the internal reference voltage, or an external applied reference voltage |
AVCC1 | 11 | Analog power supply | |
AVSS1 | 12 | Analog ground supply | |
XIN | 13 | I | Input terminal for crystal oscillator XT1 |
XOUT | 14 | O | Output terminal of crystal oscillator XT1 |
AVSS2 | 15 | Analog ground supply | |
P5.6/ADC12CLK/DMAE0 | 16 | I/O | General-purpose digital I/O Conversion clock output ADC DMA external trigger input |
P2.0/P2MAP0 | 17 | I/O | General-purpose digital I/O with port interrupt and mappable secondary function Default mapping: USCI_B0 SPI slave transmit enable; USCI_A0 clock input/output |
P2.1/P2MAP1 | 18 | I/O | General-purpose digital I/O with port interrupt and mappable secondary function Default mapping: USCI_B0 SPI slave in, master out; USCI_B0 I2C data |
P2.2/P2MAP2 | 19 | I/O | General-purpose digital I/O with port interrupt and mappable secondary function Default mapping: USCI_B0 SPI slave out, master in; USCI_B0 I2C clock |
P2.3/P2MAP3 | 20 | I/O | General-purpose digital I/O with port interrupt and mappable secondary function Default mapping: USCI_B0 clock input/output; USCI_A0 SPI slave transmit enable |
P2.4/P2MAP4 | 21 | I/O | General-purpose digital I/O with port interrupt and mappable secondary function Default mapping: USCI_A0 UART transmit data; USCI_A0 SPI slave in, master out |
P2.5/P2MAP5 | 22 | I/O | General-purpose digital I/O with port interrupt and mappable secondary function Default mapping: USCI_A0 UART receive data; USCI_A0 slave out, master in |
P2.6/P2MAP6/R03 | 23 | I/O | General-purpose digital I/O with port interrupt and mappable secondary function Default mapping: no secondary function Input/output port of lowest analog LCD voltage (V5) |
P2.7/P2MAP7/LCDREF/R13 | 24 | I/O | General-purpose digital I/O with port interrupt and mappable secondary function Default mapping: no secondary function External reference voltage input for regulated LCD voltage Input/output port of third most positive analog LCD voltage (V3 or V4) |
DVCC1 | 25 | Digital power supply | |
DVSS1 | 26 | Digital ground supply | |
VCORE(2) | 27 | Regulated core power supply (internal use only, no external current loading) | |
P5.2/R23 | 28 | I/O | General-purpose digital I/O Input/output port of second most positive analog LCD voltage (V2) |
LCDCAP/R33 | 29 | I/O | LCD capacitor connection Input/output port of most positive analog LCD voltage (V1) |
COM0 | 30 | O | LCD common output COM0 for LCD backplane |
P5.3/COM1/S42 | 31 | I/O | General-purpose digital I/O LCD common output COM1 for LCD backplane LCD segment output S42 |
P5.4/COM2/S41 | 32 | I/O | General-purpose digital I/O LCD common output COM2 for LCD backplane LCD segment output S41 |
P5.5/COM3/S40 | 33 | I/O | General-purpose digital I/O LCD common output COM3 for LCD backplane LCD segment output S40 |
P1.0/TA0CLK/ACLK/S39 | 34 | I/O | General-purpose digital I/O with port interrupt Timer TA0 clock signal TACLK input ACLK output (divided by 1, 2, 4, 8, 16, or 32) LCD segment output S39 |
P1.1/TA0.0/S38 | 35 | I/O | General-purpose digital I/O with port interrupt Timer TA0 CCR0 capture: CCI0A input, compare: Out0 output BSL transmit output LCD segment output S38 |
P1.2/TA0.1/S37 | 36 | I/O | General-purpose digital I/O with port interrupt Timer TA0 CCR1 capture: CCI1A input, compare: Out1 output BSL receive input LCD segment output S37 |
P1.3/TA0.2/S36 | 37 | I/O | General-purpose digital I/O with port interrupt Timer TA0 CCR2 capture: CCI2A input, compare: Out2 output LCD segment output S36 |
P1.4/TA0.3/S35 | 38 | I/O | General-purpose digital I/O with port interrupt Timer TA0 CCR3 capture: CCI3A input compare: Out3 output LCD segment output S35 |
P1.5/TA0.4/S34 | 39 | I/O | General-purpose digital I/O with port interrupt Timer TA0 CCR4 capture: CCI4A input, compare: Out4 output LCD segment output S34 |
P1.6/TA0.1/S33 | 40 | I/O | General-purpose digital I/O with port interrupt Timer TA0 CCR1 capture: CCI1B input, compare: Out1 output LCD segment output S33 |
P1.7/TA0.2/S32 | 41 | I/O | General-purpose digital I/O with port interrupt Timer TA0 CCR2 capture: CCI2B input, compare: Out2 output LCD segment output S32 |
P3.0/TA1CLK/CBOUT/S31 | 42 | I/O | General-purpose digital I/O with port interrupt Timer TA1 clock input Comparator_B output LCD segment output S31 |
P3.1/TA1.0/S30 | 43 | I/O | General-purpose digital I/O with port interrupt Timer TA1 capture CCR0: CCI0A/CCI0B input, compare: Out0 output LCD segment output S30 |
P3.2/TA1.1/S29 | 44 | I/O | General-purpose digital I/O with port interrupt Timer TA1 capture CCR1: CCI1A/CCI1B input, compare: Out1 output LCD segment output S29 |
P3.3/TA1.2/S28 | 45 | I/O | General-purpose digital I/O with port interrupt Timer TA1 capture CCR2: CCI2A/CCI2B input, compare: Out2 output LCD segment output S28 |
P3.4/TA2CLK/SMCLK/S27 | 46 | I/O | General-purpose digital I/O with port interrupt Timer TA2 clock input SMCLK output LCD segment output S27 |
P3.5/TA2.0/S26 | 47 | I/O | General-purpose digital I/O with port interrupt Timer TA2 capture CCR0: CCI0A/CCI0B input, compare: Out0 output LCD segment output S26 |
P3.6/TA2.1/S25 | 48 | I/O | General-purpose digital I/O with port interrupt Timer TA2 capture CCR1: CCI1A/CCI1B input, compare: Out1 output LCD segment output S25 |
P3.7/TA2.2/S24 | 49 | I/O | General-purpose digital I/O with port interrupt Timer TA2 capture CCR2: CCI2A/CCI2B input, compare: Out2 output LCD segment output S24 |
P4.0/TB0.0/S23 | 50 | I/O | General-purpose digital I/O with port interrupt Timer TB0 capture CCR0: CCI0A/CCI0B input, compare: Out0 output LCD segment output S23 |
P4.1/TB0.1/S22 | 51 | I/O | General-purpose digital I/O with port interrupt Timer TB0 capture CCR1: CCI1A/CCI1B input, compare: Out1 output LCD segment output S22 |
P4.2/TB0.2/S21 | 52 | I/O | General-purpose digital I/O with port interrupt Timer TB0 capture CCR2: CCI2A/CCI2B input, compare: Out2 output LCD segment output S21 |
P4.3/TB0.3/S20 | 53 | I/O | General-purpose digital I/O with port interrupt Timer TB0 capture CCR3: CCI3A/CCI3B input, compare: Out3 output LCD segment output S20 |
P4.4/TB0.4/S19 | 54 | I/O | General-purpose digital I/O with port interrupt Timer TB0 capture CCR4: CCI4A/CCI4B input, compare: Out4 output LCD segment output S19 |
P4.5/TB0.5/S18 | 55 | I/O | General-purpose digital I/O with port interrupt Timer TB0 capture CCR5: CCI5A/CCI5B input, compare: Out5 output LCD segment output S18 |
P4.6/TB0.6/S17 | 56 | I/O | General-purpose digital I/O with port interrupt Timer TB0 capture CCR6: CCI6A/CCI6B input, compare: Out6 output LCD segment output S17 |
P4.7/TB0OUTH/SVMOUT/S16 | 57 | I/O | General-purpose digital I/O with port interrupt Timer TB0: Switch all PWM outputs high impedance SVM output LCD segment output S16 |
P8.0/TB0CLK/S15 | 58 | I/O | General-purpose digital I/O Timer TB0 clock input LCD segment output S15 |
P8.1/UCB1STE/UCA1CLK/S14 | 59 | I/O | General-purpose digital I/O USCI_B1 SPI slave transmit enable USCI_A1 clock input/output LCD segment output S14 |
P8.2/UCA1TXD/UCA1SIMO/S13 | 60 | I/O | General-purpose digital I/O USCI_A1 UART transmit data USCI_A1 SPI slave in, master out LCD segment output S13 |
P8.3/UCA1RXD/UCA1SOMI/S12 | 61 | I/O | General-purpose digital I/O USCI_A1 UART receive data USCI_A1 SPI slave out, master in LCD segment output S12 |
P8.4/UCB1CLK/UCA1STE/S11 | 62 | I/O | General-purpose digital I/O USCI_B1 clock input/output USCI_A1 SPI slave transmit enable LCD segment output S11 |
DVSS2 | 63 | Digital ground supply | |
DVCC2 | 64 | Digital power supply | |
P8.5/UCB1SIMO/UCB1SDA/S10 | 65 | I/O | General-purpose digital I/O USCI_B1 SPI slave in, master out USCI_B1 I2C data LCD segment output S10 |
P8.6/UCB1SOMI/UCB1SCL/S9 | 66 | I/O | General-purpose digital I/O USCI_B1 SPI slave out, master in USCI_B1 I2C clock LCD segment output S9 |
P8.7/S8 | 67 | I/O | General-purpose digital I/O LCD segment output S8 |
P9.0/S7 | 68 | I/O | General-purpose digital I/O LCD segment output S7 |
P9.1/UCB2STE/UCA2CLK/S6 | 69 | I/O | General-purpose digital I/O USCI_B2 SPI slave transmit enable USCI_A2 clock input/output LCD segment output S6 |
P9.2/UCA2TXD/UCA2SIMO/S5 | 70 | I/O | General-purpose digital I/O USCI_A2 UART transmit data USCI_A2 SPI slave in, master out LCD segment output S5 |
P9.3/UCA2RXD/UCA2SOMI/S4 | 71 | I/O | General-purpose digital I/O USCI_A2 UART receive data USCI_A2 SPI slave out, master in LCD segment output S4 |
P9.4/UCB2CLK/UCA2STE/S3 | 72 | I/O | General-purpose digital I/O USCI_B2 clock input/output USCI_A2 SPI slave transmit enable LCD segment output S3 |
P9.5/UCB2SIMO/UCB2SDA/S2 | 73 | I/O | General-purpose digital I/O USCI_B2 SPI slave in, master out USCI_B2 I2C data LCD segment output S2 |
P9.6/UCB2SOMI/UCB2SCL/S1 | 74 | I/O | General-purpose digital I/O USCI_B2 SPI slave out, master in USCI_B2 I2C clock LCD segment output S1 |
P9.7/S0 | 75 | I/O | General-purpose digital I/O LCD segment output S0 |
VSSU | 76 | PU ground supply | |
PU.0/DP | 77 | I/O | PU control register (Port U is supplied the LDOO rail) |
NC | 78 | Not connected | |
PU.1/DM | 79 | I/O | PU control register (Port U is supplied the LDOO rail) |
LDOI | 80 | LDO input | |
LDOO | 81 | LDO output | |
NC | 82 | Not connected | |
AVSS3 | 83 | Analog ground supply | |
P7.2/XT2IN | 84 | I/O | General-purpose digital I/O Input terminal for crystal oscillator XT2 |
P7.3/XT2OUT | 85 | I/O | General-purpose digital I/O Output terminal of crystal oscillator XT2 |
VBAK | 86 | Capacitor for backup subsystem. Do not load this pin externally. For capacitor values, see CBAK in Section 5.3. | |
VBAT | 87 | Backup supply voltage. If backup voltage is not supplied, connect to DVCC externally. | |
P5.7/RTCCLK | 88 | I/O | General-purpose digital I/O RTCCLK output |
DVCC3 | 89 | Digital power supply | |
DVSS3 | 90 | Digital ground supply | |
TEST/SBWTCK | 91 | I | Test mode pin – select digital I/O on JTAG pins Spy-Bi-Wire input clock |
PJ.0/TDO | 92 | I/O | General-purpose digital I/O Test data output port |
PJ.1/TDI/TCLK | 93 | I/O | General-purpose digital I/O Test data input or test clock input |
PJ.2/TMS | 94 | I/O | General-purpose digital I/O Test mode select |
PJ.3/TCK | 95 | I/O | General-purpose digital I/O Test clock |
RST/NMI/SBWTDIO | 96 | I/O | Reset input active low(3)
Nonmaskable interrupt input Spy-Bi-Wire data input/output |
P6.0/CB0/A0 | 97 | I/O | General-purpose digital I/O Comparator_B input CB0 Analog input A0 – ADC |
P6.1/CB1/A1 | 98 | I/O | General-purpose digital I/O Comparator_B input CB1 Analog input A1 – ADC |
P6.2/CB2/A2 | 99 | I/O | General-purpose digital I/O Comparator_B input CB2 Analog input A2 – ADC |
P6.3/CB3/A3 | 100 | I/O | General-purpose digital I/O Comparator_B input CB3 Analog input A3 – ADC |
Reserved | N/A |
Reserved BGA package balls. TI recommends connecting to ground (DVSS, AVSS). |