SLAS731D December 2011 – September 2018 MSP430F6720 , MSP430F6721 , MSP430F6723 , MSP430F6724 , MSP430F6725 , MSP430F6726 , MSP430F6730 , MSP430F6731 , MSP430F6733 , MSP430F6734 , MSP430F6735 , MSP430F6736
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | VCC | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|---|
CI | Input capacitance | SD24GAINx = 1 | 5 | pF | ||||
SD24GAINx = 2 | 5 | |||||||
SD24GAINx = 4 | 5 | |||||||
SD24GAINx = 8 | 5 | |||||||
SD24GAINx = 16 | 5 | |||||||
SD24GAINx = 32, 64, 128 | 5 | |||||||
ZI | Input impedance
(Pin A+ or A- to AVSS) |
fSD24 = 1 MHz | SD24GAINx = 1 | 3 V | 200 | kΩ | ||
SD24GAINx = 8 | 3 V | 200 | ||||||
SD24GAINx = 32 | 3 V | 200 | ||||||
ZID | Differential input impedance
(Pin A+ to pin A-) |
fSD24 = 1 MHz | SD24GAINx = 1 | 3 V | 300 | 400 | kΩ | |
SD24GAINx = 8 | 3 V | 400 | ||||||
SD24GAINx = 32 | 3 V | 300 | 400 |
Table 5-38 lists the supply current of the SD24_B.