SLASE46A February 2015 – October 2018 MSP430F6720A , MSP430F6721A , MSP430F6723A , MSP430F6724A , MSP430F6725A , MSP430F6726A , MSP430F6730A , MSP430F6731A , MSP430F6733A , MSP430F6734A , MSP430F6735A , MSP430F6736A
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | VCC | TA | MIN | MAX | UNIT | |
---|---|---|---|---|---|---|---|
IAUX3,RTCon | AUX3 current with RTC enabled | RTC and 32-kHz oscillator in backup subsystem enabled | 3 V | 25°C | 0.83 | µA | |
85°C | 0.95 | ||||||
IAUX3,RTCoff | AUX3 current with RTC disabled | RTC and 32-kHz oscillator in backup subsystem disabled | 3 V | 25°C | 110 | nA | |
85°C | 165 |
Table 5-20 lists the characteristics of the auxiliary supply monitor.