SLASE46A February 2015 – October 2018 MSP430F6720A , MSP430F6721A , MSP430F6723A , MSP430F6724A , MSP430F6725A , MSP430F6726A , MSP430F6730A , MSP430F6731A , MSP430F6733A , MSP430F6734A , MSP430F6735A , MSP430F6736A
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | VCC | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|---|
V3 | Supply voltage divider
V3 = VSupply / 3 |
1.8 V | 0.58 | 0.60 | 0.62 | V | ||
3.0 V | 0.98 | 1.00 | 1.02 | |||||
3.6 V | 1.18 | 1.20 | 1.22 | |||||
RV3 | Load resistance | AUXADCRx = 0 | 18 | kΩ | ||||
AUXADCRx = 1 | 1.5 | |||||||
AUXADCRx = 2 | 0.6 | |||||||
tSample,V3 | Sampling time required if V3 selected | AUXADC = 1, ADC10ON = 1,
INCH = 0Ch, Error of conversion result ≤ 1 LSB |
AUXADCRx = 0 | 1000 | ns | |||
AUXADCRx = 1 | 1000 | |||||||
AUXADCRx = 2 | 1000 |
Table 5-25 lists the characteristics of the charge-limiting resistor.