5.5 Low-Power Mode Supply Currents (Into VCC) Excluding External Current
over recommended ranges of supply voltage and operating free-air temperature (unless otherwise noted)(1)(2)
PARAMETER |
VCC |
PMMCOREVx |
TEMPERATURE (TA) |
UNIT |
–40°C |
25°C |
60°C |
85°C |
TYP |
MAX |
TYP |
MAX |
TYP |
MAX |
TYP |
MAX |
ILPM0,1MHz |
Low-power mode 0(3)(8) |
2.2 V |
0 |
75 |
|
78 |
87 |
81 |
|
84 |
96 |
µA |
3.0 V |
3 |
85 |
|
89 |
99 |
93 |
|
98 |
110 |
ILPM2 |
Low-power mode 2(4)(8) |
2.2 V |
0 |
5.9 |
|
6.2 |
9 |
6.9 |
|
9.4 |
17 |
µA |
3.0 V |
3 |
6.9 |
|
7.4 |
10 |
8.4 |
|
11 |
19 |
ILPM3,XT1LF |
Low-power mode 3, crystal mode(5)(8) |
2.2 V |
0 |
1.4 |
|
1.7 |
|
2.5 |
|
4.9 |
|
µA |
1 |
1.5 |
|
1.9 |
|
2.7 |
|
5.2 |
|
2 |
1.7 |
|
2.0 |
|
2.9 |
|
5.5 |
|
ILPM3,XT1LF |
Low-power mode 3, crystal mode(5)(8) |
3.0 V |
0 |
2.2 |
|
2.5 |
3.1 |
3.3 |
|
5.5 |
12.7 |
µA |
1 |
2.3 |
|
2.7 |
|
3.5 |
|
5.8 |
|
2 |
2.5 |
|
2.9 |
|
3.7 |
|
6.1 |
|
3 |
2.5 |
|
2.9 |
3.5 |
3.7 |
|
6.1 |
14.0 |
ILPM3,VLO |
Low-power mode 3, VLO mode(6)(8) |
3.0 V |
0 |
1.4 |
|
1.7 |
2.2 |
2.4 |
|
4.5 |
11.5 |
µA |
1 |
1.5 |
|
1.8 |
|
2.5 |
|
4.7 |
|
2 |
1.6 |
|
1.9 |
|
2.7 |
|
4.9 |
|
3 |
1.6 |
|
1.9 |
2.4 |
2.7 |
|
5.0 |
12.7 |
ILPM4 |
Low-power mode 4(7)(8) |
3.0 V |
0 |
1.3 |
|
1.6 |
2.0 |
2.3 |
|
4.4 |
11.1 |
µA |
1 |
1.4 |
|
1.6 |
|
2.4 |
|
4.5 |
|
2 |
1.4 |
|
1.7 |
|
2.5 |
|
4.8 |
|
3 |
1.4 |
|
1.7 |
2.2 |
2.5 |
|
4.8 |
12.2 |
ILPM3.5 |
Low-power mode 3.5, RTC active on AUXVCC3(9) |
2.2 V |
|
0.65 |
|
0.80 |
|
0.90 |
|
1.30 |
|
µA |
3.0 V |
|
1.16 |
|
1.24 |
2.05 |
1.43 |
|
1.87 |
2.71 |
ILPM4.5 |
Low-power mode 4.5(10) |
3.0 V |
|
0.70 |
|
0.78 |
1.05 |
0.90 |
|
1.20 |
1.85 |
µA |
(1) All inputs are tied to 0 V or to VCC. Outputs do not source or sink any current.
(2) The currents are characterized with a Micro Crystal MS1V-T1K crystal with a load capacitance of 12.5 pF. The internal and external load capacitance are chosen to closely match the required 12.5 pF.
(3) Current for watchdog timer clocked by SMCLK included. ACLK = low-frequency crystal operation (XTS = 0, XT1DRIVEx = 0).
CPUOFF = 1, SCG0 = 0, SCG1 = 0, OSCOFF = 0 (LPM0), fACLK = 32768 Hz, fMCLK = 0 MHz, fSMCLK = fDCO = 1 MHz
(4) Current for watchdog timer clocked by ACLK and RTC clocked by XT1 included. ACLK = low-frequency crystal operation (XTS = 0, XT1DRIVEx = 0).
CPUOFF = 1, SCG0 = 0, SCG1 = 1, OSCOFF = 0 (LPM2), fACLK = 32768 Hz, fMCLK = 0 MHz, fSMCLK = fDCO = 0 MHz, DCO setting = 1-MHz operation, DCO bias generator enabled.
(5) Current for watchdog timer clocked by ACLK and RTC clocked by XT1 included. ACLK = low-frequency crystal operation (XTS = 0, XT1DRIVEx = 0).
CPUOFF = 1, SCG0 = 1, SCG1 = 1, OSCOFF = 0 (LPM3), fACLK = 32768 Hz, fMCLK = fSMCLK = fDCO = 0 MHz
(6) Current for watchdog timer clocked by ACLK included. RTC is disabled (RTCHOLD=1). ACLK = VLO.
CPUOFF = 1, SCG0 = 1, SCG1 = 1, OSCOFF = 0 (LPM3), fACLK = fVLO, fMCLK = fSMCLK = fDCO = 0 MHz
(7) CPUOFF = 1, SCG0 = 1, SCG1 = 1, OSCOFF = 1 (LPM4), fDCO = fACLK = fMCLK = fSMCLK = 0 MHz
(8) Current for brownout, high-side supervisor (SVSH) normal mode included. Low-side supervisor (SVSL) and low-side monitor (SVML) disabled. High-side monitor (SVMH) disabled. RAM retention enabled.
(9) fDCO = fMCLK = fSMCLK = 0 MHz, fACLK = 32768 Hz, PMMREGOFF = 1, RTC active on AUXVCC3 supply
(10) fDCO = fMCLK = fSMCLK = 0 MHz, fACLK = 0 Hz, PMMREGOFF = 1