SLASE46A February 2015 – October 2018 MSP430F6720A , MSP430F6721A , MSP430F6723A , MSP430F6724A , MSP430F6725A , MSP430F6726A , MSP430F6730A , MSP430F6731A , MSP430F6733A , MSP430F6734A , MSP430F6735A , MSP430F6736A
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | MAX | UNIT | ||
---|---|---|---|---|---|---|
fPx.y | Port output frequency (with load) | See(1)(2) | VCC = 1.8 V,
PMMCOREVx = 0 |
16 | MHz | |
VCC = 3 V,
PMMCOREVx = 3 |
25 | |||||
fPort_CLK | Clock output frequency | ACLK, SMCLK, MCLK,
CL = 20 pF(2) |
VCC = 1.8 V,
PMMCOREVx = 0 |
16 | MHz | |
VCC = 3 V,
PMMCOREVx = 3 |
25 |