SLASE46A February 2015 – October 2018 MSP430F6720A , MSP430F6721A , MSP430F6723A , MSP430F6724A , MSP430F6725A , MSP430F6726A , MSP430F6730A , MSP430F6731A , MSP430F6733A , MSP430F6734A , MSP430F6735A , MSP430F6736A
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
I(SVML) | SVML current consumption | SVMLE = 0, PMMCOREV = 2 | 0 | nA | ||
SVMLE = 1, PMMCOREV = 2, SVMLFP = 0 | 200 | |||||
SVMLE = 1, PMMCOREV = 2, SVMLFP = 1 | 1.5 | µA | ||||
tpd(SVML) | SVML propagation delay | SVMLE = 1, dVCORE/dt = 10 mV/µs, SVMLFP = 1 | 2.5 | µs | ||
SVMLE = 1, dVCORE/dt = 1 mV/µs, SVMLFP = 0 | 20 | |||||
t(SVML) | SVML on or off delay time | SVMLE = 0 → 1, SVMLFP = 1 | 12.5 | µs | ||
SVMLE = 0 → 1, SVMLFP = 0 | 100 |