SLASE46A February 2015 – October 2018 MSP430F6720A , MSP430F6721A , MSP430F6723A , MSP430F6724A , MSP430F6725A , MSP430F6726A , MSP430F6730A , MSP430F6731A , MSP430F6733A , MSP430F6734A , MSP430F6735A , MSP430F6736A
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
ISW,Lkg | Current into DVCC, AVCC, AUX1 or AUX2 if not selected | Per supply (but not the highest supply) | 50 | 100 | nA | |
IVmax | Current drawn from highest supply | 450 | 730 | nA |
Table 5-24 lists the characteristics of the auxiliary supplies to the ADC.