Active Mode (AM):
All System Clocks Active
265 µA/MHz at 8 MHz, 3.0 V, Flash Program Execution (Typical)
140 µA/MHz at 8 MHz, 3.0 V, RAM Program Execution (Typical)
Standby Mode (LPM3):
Real-Time Clock (RTC) With Crystal, Watchdog, and Supply Supervisor Operational, Full RAM Retention, Fast Wake up:
1.7 µA at 2.2 V, 2.5 µA at 3.0 V (Typical)
Off Mode (LPM4):
Full RAM Retention, Supply Supervisor Operational, Fast Wake up:
1.6 µA at 3.0 V (Typical)
Shutdown RTC Mode (LPM3.5):
Shutdown Mode, Active RTC With Crystal:
1.24 µA at 3.0 V (Typical)
Shutdown Mode (LPM4.5):
0.78 µA at 3.0 V (Typical)
Wake up From Standby Mode in 3 µs (Typical)
16-Bit RISC Architecture, Extended Memory, up to 25-MHz System Clock
Flexible Power-Management System
Fully Integrated LDO With Programmable Regulated Core Supply Voltage
Supply Voltage Supervision, Monitoring, and Brownout
System Operation From up to Two Auxiliary Power Supplies