SLASE46A February 2015 – October 2018 MSP430F6720A , MSP430F6721A , MSP430F6723A , MSP430F6724A , MSP430F6725A , MSP430F6726A , MSP430F6730A , MSP430F6731A , MSP430F6733A , MSP430F6734A , MSP430F6735A , MSP430F6736A
PRODUCTION DATA.
Table 6-15 lists the input trigger connections to SD24_B converters from Timer_A modules and the output trigger pulse connection from SD24_B to ADC10_A.
DEVICE INPUT SIGNAL | MODULE INPUT SIGNAL | MODULE BLOCK | MODULE OUTPUT SIGNAL | DEVICE OUTPUT SIGNAL |
---|---|---|---|---|
TA0.1 (internal) | SD24_B
SD24SCSx = {1} |
SD24_B | Trigger Pulse | ADC10_A (internal)
ADC10SHSx = {3} |
TA2.1 (internal) | SD24_B
SD24SCSx = {2} |
|||
TA3.1 (internal) | SD24_B
SD24SCSx = {3} |