SLAS768E September 2012 – September 2018 MSP430F6745 , MSP430F6746 , MSP430F6747 , MSP430F6748 , MSP430F6749 , MSP430F6765 , MSP430F6766 , MSP430F6767 , MSP430F6768 , MSP430F6769 , MSP430F6775 , MSP430F6776 , MSP430F6777 , MSP430F6778 , MSP430F6779
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | VCC | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|
INL | Integral nonlinearity, end-point fit | SD24GAIN: 1 | 3 V | –0.01 | +0.01 | % FSR | |
SD24GAIN: 8 | –0.01 | +0.01 | |||||
SD24GAIN: 32 | –0.01 | +0.01 | |||||
Gnom | Nominal gain | SD24GAIN: 1 | 3 V | 1 | |||
SD24GAIN: 2 | 2 | ||||||
SD24GAIN: 4 | 4 | ||||||
SD24GAIN: 8 | 8 | ||||||
SD24GAIN: 16 | 16 | ||||||
SD24GAIN: 32 | 32 | ||||||
SD24GAIN: 64 | 64 | ||||||
SD24GAIN: 128 | 128 | ||||||
EG | Gain error(1) | SD24GAIN: 1, with external reference (1.2 V) | 3 V | –1% | +1% | ||
SD24GAIN: 8, with external reference (1.2 V) | –2% | +2% | |||||
SD24GAIN: 32, with external reference (1.2 V) | –2% | +2% | |||||
ΔEG/ΔT | Gain error temperature coefficient(2), internal reference | SD24GAIN: 1, 8, or 32 (with internal reference) | 3 V | 80 | ppm/°C | ||
ΔEG/ΔT | Gain error temperature coefficient(2), external reference | SD24GAIN: 1 (with external reference) | 3 V | 15 | ppm/°C | ||
SD24GAIN: 8 (with external reference) | 15 | ||||||
SD24GAIN: 32 (with external reference) | 15 | ||||||
ΔEG/ΔVCC | Gain error vs VCC(3) | SD24GAIN: 1 | 3 V | 0.1 | %/V | ||
SD24GAIN: 8 | 0.1 | ||||||
SD24GAIN: 32 | 0.4 | ||||||
EOS[V] | Offset error(4) | SD24GAIN: 1 (with Vdiff = 0 V) | 3 V | 2.3 | mV | ||
SD24GAIN: 8 | 1 | ||||||
SD24GAIN: 32 | 0.5 | ||||||
EOS[FS] | Offset error(4) | SD24GAIN: 1 (with Vdiff = 0 V) | 3 V | –0.2 | +0.2 | % FS | |
SD24GAIN: 8 | –0.7 | +0.7 | |||||
SD24GAIN: 32 | –1.4 | +1.4 | |||||
ΔEOS/ΔT | Offset error temperature coefficient(5) | SD24GAIN: 1 | 3 V | 2 | µV/°C | ||
SD24GAIN: 8 | 0.25 | ||||||
SD24GAIN: 32 | 0.1 | ||||||
ΔEOS/ΔVCC | Offset error vs VCC(6) | SD24GAIN: 1 | 3 V | 500 | µV/V | ||
SD24GAIN: 8 | 125 | ||||||
SD24GAIN: 32 | 50 | ||||||
CMRR,DC | Common-mode rejection at DC(7) | SD24GAIN: 1 | 3 V | –120 | dB | ||
SD24GAIN: 8 | –110 | ||||||
SD24GAIN: 32 | –100 | ||||||
CMRR,50 Hz | Common-mode rejection at 50 Hz(8) | SD24GAIN: 1, fCM = 50 Hz, VCM = 930 mV | 3 V | –120 | dB | ||
SD24GAIN: 8, fCM = 50 Hz, VCM = 120 mV | –110 | ||||||
SD24GAIN: 32, fCM = 50 Hz, VCM = 30 mV | –100 | ||||||
AC PSRR,ext | AC power supply rejection ratio, external reference(9) | SD24GAIN: 1, VCC = 3 V + 50 mV ×
sin(2π × fVCC × t), fVCC = 50 Hz |
–61 | dB | |||
SD24GAIN: 8, VCC = 3 V + 50 mV ×
sin(2π × fVCC × t), fVCC = 50 Hz |
–75 | ||||||
SD24GAIN: 32, VCC = 3 V + 50 mV ×
sin(2π × fVCC × t), fVCC = 50 Hz |
–79 | ||||||
AC PSRR,int | AC power supply rejection ratio, internal reference(9) | SD24GAIN: 1, VCC = 3 V + 50 mV ×
sin(2π × fVCC × t), fVCC = 50 Hz |
–61 | dB | |||
SD24GAIN: 8, VCC = 3 V + 50 mV ×
sin(2π × fVCC × t), fVCC = 50 Hz |
–75 | ||||||
SD24GAIN: 32, VCC = 3 V + 50 mV ×
sin(2π × fVCC × t), fVCC = 50 Hz |
–79 | ||||||
XT | Crosstalk between converters(10) | Crosstalk source: SD24GAIN: 1,
Sine-wave with maximum possible Vpp, fIN = 50 Hz or 100 Hz, Converter under test: SD24GAIN: 1 |
3 V | –120 | dB | ||
Crosstalk source: SD24GAIN: 1,
Sine-wave with maximum possible Vpp, fIN = 50 Hz or 100 Hz, Converter under test: SD24GAIN: 8 |
–115 | ||||||
Crosstalk source: SD24GAIN: 1,
Sine-wave with maximum possible Vpp, fIN = 50 Hz or 100 Hz, Converter under test: SD24GAIN: 32 |
–110 |