SLAS815D November 2012 – September 2018 MSP430F67451 , MSP430F67461 , MSP430F67471 , MSP430F67481 , MSP430F67491 , MSP430F67651 , MSP430F67661 , MSP430F67671 , MSP430F67681 , MSP430F67691 , MSP430F67751 , MSP430F67761 , MSP430F67771 , MSP430F67781 , MSP430F67791
PRODUCTION DATA.
The TI MSP430F677x1 family of polyphase metering SoCs are powerful highly integrated solutions for revenue meters that offer accuracy and low system cost with few external components. The F677x1 family of devices uses the low-power MSP430 CPU with a 32-bit multiplier to perform all energy calculations, metering applications such as tariff rate management, and communications with AMR and AMI modules.
The F677x1 devices feature TI's 24-bit sigma-delta converter technology, which provides better than 0.1% accuracy. Family members include up to 512KB of flash, 32KB of RAM, and an LCD controller with support for up to 320 segments.
The ultra-low-power nature of the F677x1 devices means that the system power supply can be minimized to reduce overall cost. Lowest standby power means that backup energy storage can be minimized and critical data retained longer in case of a mains power failure.
The F677x1 family of devices executes the TI energy measurement software library, which calculates all relevant energy and power results. The energy measurement software library is available with the F677x1 devices at no cost. Industry standard development tools and hardware platforms are available to speed development of meters that meet all of the ANSI and IEC standards globally.
For complete module descriptions, see the MSP430F5xx and MSP430F6xx Family User's Guide.
PART NUMBER | PACKAGE | BODY SIZE(2) |
---|---|---|
MSP430F67791IPEU | LQFP (128) | 20 mm × 14 mm |
MSP430F67791IPZ | LQFP (100) | 14 mm × 14 mm |
Figure 1-1 shows a typical application diagram.
Changes from December 19, 2013 to September 28, 2018
Table 3-1 summarizes the available family members.
DEVICE | FLASH (KB) | SRAM (KB) | SD24_B CONVERTERS | ADC10_A CHANNELS | Timer_A(3) | eUSCI_A:
UART, IrDA, SPI |
eUSCI_B:
SPI, I2C |
I/Os | PACKAGE |
---|---|---|---|---|---|---|---|---|---|
MSP430F67791IPEU | 512 | 32 | 7 | 6 ext, 2 int | 3, 2, 2, 2 | 4 | 2 | 90 | 128 PEU |
MSP430F67781IPEU | 512 | 16 | 7 | 6 ext, 2 int | 3, 2, 2, 2 | 4 | 2 | 90 | 128 PEU |
MSP430F67771IPEU | 256 | 32 | 7 | 6 ext, 2 int | 3, 2, 2, 2 | 4 | 2 | 90 | 128 PEU |
MSP430F67761IPEU | 256 | 16 | 7 | 6 ext, 2 int | 3, 2, 2, 2 | 4 | 2 | 90 | 128 PEU |
MSP430F67751IPEU | 128 | 16 | 7 | 6 ext, 2 int | 3, 2, 2, 2 | 4 | 2 | 90 | 128 PEU |
MSP430F67691IPEU | 512 | 32 | 6 | 6 ext, 2 int | 3, 2, 2, 2 | 4 | 2 | 90 | 128 PEU |
MSP430F67681IPEU | 512 | 16 | 6 | 6 ext, 2 int | 3, 2, 2, 2 | 4 | 2 | 90 | 128 PEU |
MSP430F67671IPEU | 256 | 32 | 6 | 6 ext, 2 int | 3, 2, 2, 2 | 4 | 2 | 90 | 128 PEU |
MSP430F67661IPEU | 256 | 16 | 6 | 6 ext, 2 int | 3, 2, 2, 2 | 4 | 2 | 90 | 128 PEU |
MSP430F67651IPEU | 128 | 16 | 6 | 6 ext, 2 int | 3, 2, 2, 2 | 4 | 2 | 90 | 128 PEU |
MSP430F67491IPEU | 512 | 32 | 4 | 6 ext, 2 int | 3, 2, 2, 2 | 4 | 2 | 90 | 128 PEU |
MSP430F67481IPEU | 512 | 16 | 4 | 6 ext, 2 int | 3, 2, 2, 2 | 4 | 2 | 90 | 128 PEU |
MSP430F67471IPEU | 256 | 32 | 4 | 6 ext, 2 int | 3, 2, 2, 2 | 4 | 2 | 90 | 128 PEU |
MSP430F67461IPEU | 256 | 16 | 4 | 6 ext, 2 int | 3, 2, 2, 2 | 4 | 2 | 90 | 128 PEU |
MSP430F67451IPEU | 128 | 16 | 4 | 6 ext, 2 int | 3, 2, 2, 2 | 4 | 2 | 90 | 128 PEU |
MSP430F67791IPZ | 512 | 32 | 7 | 6 ext, 2 int | 3, 2, 2, 2 | 4 | 2 | 62 | 100 PZ |
MSP430F67781IPZ | 512 | 16 | 7 | 6 ext, 2 int | 3, 2, 2, 2 | 4 | 2 | 62 | 100 PZ |
MSP430F67771IPZ | 256 | 32 | 7 | 6 ext, 2 int | 3, 2, 2, 2 | 4 | 2 | 62 | 100 PZ |
MSP430F67761IPZ | 256 | 16 | 7 | 6 ext, 2 int | 3, 2, 2, 2 | 4 | 2 | 62 | 100 PZ |
MSP430F67751IPZ | 128 | 16 | 7 | 6 ext, 2 int | 3, 2, 2, 2 | 4 | 2 | 62 | 100 PZ |
MSP430F67691IPZ | 512 | 32 | 6 | 6 ext, 2 int | 3, 2, 2, 2 | 4 | 2 | 62 | 100 PZ |
MSP430F67681IPZ | 512 | 16 | 6 | 6 ext, 2 int | 3, 2, 2, 2 | 4 | 2 | 62 | 100 PZ |
MSP430F67671IPZ | 256 | 32 | 6 | 6 ext, 2 int | 3, 2, 2, 2 | 4 | 2 | 62 | 100 PZ |
MSP430F67661IPZ | 256 | 16 | 6 | 6 ext, 2 int | 3, 2, 2, 2 | 4 | 2 | 62 | 100 PZ |
MSP430F67651IPZ | 128 | 16 | 6 | 6 ext, 2 int | 3, 2, 2, 2 | 4 | 2 | 62 | 100 PZ |
MSP430F67491IPZ | 512 | 32 | 4 | 6 ext, 2 int | 3, 2, 2, 2 | 4 | 2 | 62 | 100 PZ |
MSP430F67481IPZ | 512 | 16 | 4 | 6 ext, 2 int | 3, 2, 2, 2 | 4 | 2 | 62 | 100 PZ |
MSP430F67471IPZ | 256 | 32 | 4 | 6 ext, 2 int | 3, 2, 2, 2 | 4 | 2 | 62 | 100 PZ |
MSP430F67461IPZ | 256 | 16 | 4 | 6 ext, 2 int | 3, 2, 2, 2 | 4 | 2 | 62 | 100 PZ |
MSP430F67451IPZ | 128 | 16 | 4 | 6 ext, 2 int | 3, 2, 2, 2 | 4 | 2 | 62 | 100 PZ |