SLAS815D November 2012 – September 2018 MSP430F67451 , MSP430F67461 , MSP430F67471 , MSP430F67481 , MSP430F67491 , MSP430F67651 , MSP430F67661 , MSP430F67671 , MSP430F67681 , MSP430F67691 , MSP430F67751 , MSP430F67761 , MSP430F67771 , MSP430F67781 , MSP430F67791
PRODUCTION DATA.
Figure 6-24 shows the port diagram. Table 6-82 summarizes the selection of the pin functions.
PIN NAME (P6.x) | x | FUNCTION | CONTROL BITS OR SIGNALS(1) | ||
---|---|---|---|---|---|
P6DIR.x | P6SEL0.x | LCD39 to LCD37 | |||
P6.1/SD4DIO/S39 | 1 | P6.1 (I/O) | I:0; O:1 | 0 | 0 |
Secondary digital function | X | 1 | 0 | ||
S39 | X | X | 1 | ||
P6.2/SD5DIO/S38 | 2 | P6.2 (I/O) | I:0; O:1 | 0 | 0 |
Secondary digital function | X | 1 | 0 | ||
S38 | X | X | 1 | ||
P6.3/SD6DIO/S37 | 3 | P6.3 (I/O) | I:0; O:1 | 0 | 0 |
Secondary digital function | X | 1 | 0 | ||
S37 | X | X | 1 |