SLAS982A May 2014 – September 2018 MSP430F6745A , MSP430F6746A , MSP430F6747A , MSP430F6748A , MSP430F6749A , MSP430F6765A , MSP430F6766A , MSP430F6767A , MSP430F6768A , MSP430F6769A , MSP430F6775A , MSP430F6776A , MSP430F6777A , MSP430F6778A , MSP430F6779A
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | VCC | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|
fVLO | VLO frequency | Measured at ACLK | 1.8 V to 3.6 V | 6 | 9.6 | 15 | kHz |
dfVLO/dT | VLO frequency temperature drift | Measured at ACLK | 1.8 V to 3.6 V | 0.5 | %/°C | ||
dfVLO/dVCC | VLO frequency supply voltage drift | Measured at ACLK | 1.8 V to 3.6 V | 4 | %/V | ||
Duty cycle | Measured at ACLK | 1.8 V to 3.6 V | 40% | 50% | 60% |
Table 5-4 lists the characteristics of the REFO.