SLAS983A May 2014 – September 2018 MSP430F67451A , MSP430F67461A , MSP430F67471A , MSP430F67481A , MSP430F67491A , MSP430F67651A , MSP430F67661A , MSP430F67671A , MSP430F67681A , MSP430F67691A , MSP430F67751A , MSP430F67761A , MSP430F67771A , MSP430F67781A , MSP430F67791A
PRODUCTION DATA.
Figure 6-8 shows the port diagram. Table 6-66 summarizes the selection of the pin functions.
PIN NAME (P1.x) | x | FUNCTION | CONTROL BITS OR SIGNALS(1) | |||
---|---|---|---|---|---|---|
P1DIR.x | P1SEL1.x | P1SEL0.x | CPBD.z | |||
P1.4/MCLK/CB1/A4 | 4 | P1.4 (I/O) | I:0; O:1 | 0 | 0 | 0 |
MCLK | 1 | 0 | 1 | 0 | ||
N/A | 0 | 1 | 0 | 0 | ||
DVSS | 1 | 1 | 0 | 0 | ||
A4 | X | 1 | 1 | 0 | ||
CB1 | X | X | X | 1 (z = 1) | ||
P1.5/SMCLK/CB0/A5 | 5 | P1.5 (I/O) | I:0; O:1 | 0 | 0 | 0 |
SMCLK | 1 | 0 | 1 | 0 | ||
N/A | 0 | 1 | 0 | 0 | ||
DVSS | 1 | 1 | 0 | 0 | ||
A5 | X | 1 | 1 | 0 | ||
CB0 | X | X | X | 1 (z = 0) |