5.6 Low-Power Mode With LCD Supply Currents (Into VCC) Excluding External Current
over recommended ranges of supply voltage and operating free-air temperature (unless otherwise noted)(1)(2)
PARAMETER |
VCC |
PMMCOREVx |
TEMPERATURE (TA) |
UNIT |
–40°C |
25°C |
60°C |
85°C |
TYP |
MAX |
TYP |
MAX |
TYP |
MAX |
TYP |
MAX |
ILPM3
LCD,
int. bias |
Low-power mode 3 (LPM3) current, LCD 4-mux mode, internal biasing, charge pump disabled(1)(2) |
2.2 V |
0 |
2.4 |
|
2.9 |
3.6 |
3.8 |
|
5.8 |
12.2 |
µA |
1 |
2.5 |
|
3.1 |
|
4.0 |
|
6.0 |
|
2 |
2.6 |
|
3.3 |
3.9 |
4.2 |
|
6.3 |
13.4 |
ILPM3
LCD,
int. bias |
Low-power mode 3 (LPM3) current, LCD 4-mux mode, internal biasing, charge pump disabled(1)(2) |
3.0 V |
0 |
2.8 |
|
3.2 |
3.9 |
4.1 |
|
6.4 |
13.3 |
µA |
1 |
2.9 |
|
3.4 |
|
4.3 |
|
6.7 |
|
2 |
3.1 |
|
3.6 |
|
4.5 |
|
7.0 |
|
3 |
3.1 |
|
3.6 |
4.5 |
4.5 |
|
7.0 |
14.7 |
ILPM3
LCD,CP |
Low-power mode 3 (LPM3) current, LCD 4-mux mode, internal biasing, charge pump enabled(1)(3) |
2.2 V |
0 |
|
|
3.8 |
|
|
|
|
|
µA |
1 |
|
|
3.9 |
|
|
|
|
|
2 |
|
|
4.0 |
|
|
|
|
|
3.0 V |
0 |
|
|
4.0 |
|
|
|
|
|
1 |
|
|
4.1 |
|
|
|
|
|
2 |
|
|
4.2 |
|
|
|
|
|
3 |
|
|
4.2 |
|
|
|
|
|
(1) Current for watchdog timer clocked by ACLK and RTC clocked by XT1 included. ACLK = low-frequency crystal operation (XTS = 0, XT1DRIVEx = 0).
CPUOFF = 1, SCG0 = 1, SCG1 = 1, OSCOFF = 0 (LPM3), fACLK = 32768 Hz, fMCLK = fSMCLK = fDCO = 0 MHz
Current for brownout, high-side supervisor (SVSH) normal mode included. Low-side supervisor (SVSL) and low-side monitor (SVML) disabled. High-side monitor (SVMH) disabled. RAM retention enabled.
(2) LCDMx = 11 (4-mux mode), LCDREXT = 0, LCDEXTBIAS = 0 (internal biasing), LCD2B = 0 (1/3 bias), LCDCPEN = 0 (charge pump disabled), LCDSSEL = 0, LCDPREx = 101, LCDDIVx = 00011 (fLCD = 32768 Hz / 32 / 4 = 256 Hz)
Even segments S0, S2, ... = 0 and odd segments S1, S3, ... = 1. No LCD panel load.
(3) LCDMx = 11 (4-mux mode), LCDREXT = 0, LCDEXTBIAS = 0 (internal biasing), LCD2B = 0 (1/3 bias), LCDCPEN = 1 (charge pump enabled), VLCDx = 1000 (VLCD = 3 V, typical), LCDSSEL = 0, LCDPREx = 101, LCDDIVx = 00011 (fLCD = 32768 Hz / 32 / 4 = 256 Hz)
Even segments S0, S2, ... = 0 and odd segments S1, S3, ... = 1. No LCD panel load.