SLAS998A June 2014 – October 2018 MSP430F67621 , MSP430F67641
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | VCC | MIN | MAX | UNIT | |
---|---|---|---|---|---|---|
VOH | High-level output voltage | I(OHmax) = –3 mA(1) | 1.8 V | VCC – 0.25 | VCC | V |
I(OHmax) = –10 mA(1) | VCC – 0.60 | VCC | ||||
I(OHmax) = –5 mA(1) | 3 V | VCC – 0.25 | VCC | |||
I(OHmax) = –15 mA(1) | VCC – 0.60 | VCC | ||||
VOL | Low-level output voltage | I(OLmax) = 3 mA(2) | 1.8 V | VSS | VSS + 0.25 | V |
I(OLmax) = 10 mA(3) | VSS | VSS + 0.60 | ||||
I(OLmax) = 5 mA(2) | 3 V | VSS | VSS + 0.25 | |||
I(OLmax) = 15 mA(3) | VSS | VSS + 0.60 |