SLAS998A June 2014 – October 2018 MSP430F67621 , MSP430F67641
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
I(SVMH) | SVMH current consumption | SVMHE = 0, DVCC = 3.6 V | 0 | nA | ||
SVMHE = 1, DVCC = 3.6 V, SVMHFP = 0 | 200 | |||||
SVMHE = 1, DVCC = 3.6 V, SVMHFP = 1 | 1.5 | µA | ||||
V(SVMH) | SVMH on or off voltage level(1) | SVMHE = 1, SVSMHRRL = 0 | 1.68 | 1.74 | 1.80 | V |
SVMHE = 1, SVSMHRRL = 1 | 1.89 | 1.95 | 2.01 | |||
SVMHE = 1, SVSMHRRL = 2 | 2.08 | 2.14 | 2.21 | |||
SVMHE = 1, SVSMHRRL = 3 | 2.21 | 2.27 | 2.34 | |||
SVMHE = 1, SVSMHRRL = 4 | 2.35 | 2.41 | 2.49 | |||
SVMHE = 1, SVSMHRRL = 5 | 2.65 | 2.72 | 2.80 | |||
SVMHE = 1, SVSMHRRL = 6 | 2.96 | 3.04 | 3.13 | |||
SVMHE = 1, SVSMHRRL = 7 | 2.96 | 3.04 | 3.13 | |||
SVMHE = 1, SVMHOVPE = 1 | 3.79 | |||||
tpd(SVMH) | SVMH propagation delay | SVMHE = 1, dVDVCC/dt = 10 mV/µs, SVMHFP = 1 | 2.5 | µs | ||
SVMHE = 1, dVDVCC/dt = 1 mV/µs, SVMHFP = 0 | 20 | |||||
t(SVMH) | SVMH on or off delay time | SVMHE = 0 → 1, SVMHFP = 1 | 12.5 | µs | ||
SVMHE = 0 → 1, SVMHFP = 0 | 100 |
Table 5-16 lists the characteristics of the low-side SVS.