SLAS998A June 2014 – October 2018 MSP430F67621 , MSP430F67641
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
I(SVSH) | SVS current consumption | SVSHE = 0, DVCC = 3.6 V | 0 | nA | ||
SVSHE = 1, DVCC = 3.6 V, SVSHFP = 0 | 200 | |||||
SVSHE = 1, DVCC = 3.6 V, SVSHFP = 1 | 1.5 | µA | ||||
V(SVSH_IT–) | SVSH on voltage level(1) | SVSHE = 1, SVSHRVL = 0 | 1.60 | 1.65 | 1.70 | V |
SVSHE = 1, SVSHRVL = 1 | 1.77 | 1.84 | 1.90 | |||
SVSHE = 1, SVSHRVL = 2 | 1.97 | 2.04 | 2.10 | |||
SVSHE = 1, SVSHRVL = 3 | 2.09 | 2.16 | 2.23 | |||
V(SVSH_IT+) | SVSH off voltage level(1) | SVSHE = 1, SVSMHRRL = 0 | 1.68 | 1.74 | 1.80 | V |
SVSHE = 1, SVSMHRRL = 1 | 1.89 | 1.95 | 2.01 | |||
SVSHE = 1, SVSMHRRL = 2 | 2.08 | 2.14 | 2.21 | |||
SVSHE = 1, SVSMHRRL = 3 | 2.21 | 2.27 | 2.34 | |||
SVSHE = 1, SVSMHRRL = 4 | 2.35 | 2.41 | 2.49 | |||
SVSHE = 1, SVSMHRRL = 5 | 2.65 | 2.72 | 2.80 | |||
SVSHE = 1, SVSMHRRL = 6 | 2.96 | 3.04 | 3.13 | |||
SVSHE = 1, SVSMHRRL = 7 | 2.96 | 3.04 | 3.13 | |||
tpd(SVSH) | SVSH propagation delay | SVSHE = 1, dVDVCC/dt = 10 mV/µs, SVSHFP = 1 | 2.5 | µs | ||
SVSHE = 1, dVDVCC/dt = 1 mV/µs, SVSHFP = 0 | 20 | |||||
t(SVSH) | SVSH on or off delay time | SVSHE = 0 → 1, SVSHFP = 1 | 12.5 | µs | ||
SVSHE = 0 → 1, SVSHFP = 0 | 100 | |||||
dVDVCC/dt | DVCC rise time | 0 | 1000 | V/s |
Table 5-15 lists the characteristics of the high-side SVM.