SLAS998A June 2014 – October 2018 MSP430F67621 , MSP430F67641
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | VCC | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|---|
SINAD | Signal-to-noise + distortion ratio | SD24GAIN: 1 | fIN = 12 Hz(1) | 3 V | 89 | dB | ||
SD24GAIN: 2 | 3 V | 85 | ||||||
SD24GAIN: 4 | 3 V | 84 | ||||||
SD24GAIN: 8 | 3 V | 86 | ||||||
SD24GAIN: 16 | 3 V | 80 | ||||||
SD24GAIN: 32 | 3 V | 76 | ||||||
SD24GAIN: 64 | 3 V | 67 | ||||||
SD24GAIN: 128 | 3 V | 61 |
Table 5-43 lists the external reference input requirements of the SD24_B.