SLASE50A February 2015 – October 2018 MSP430F67621A , MSP430F67641A
PRODUCTION DATA.
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
VCC | Supply voltage for all supplies at pins DVCC, AVCC, AUX1, AUX2, AUX3 | 1.8 | 3.6 | V | ||
VDSYS | Digital system supply voltage range,
VDSYS = VCC – RON × ILOAD |
PMMCOREVx = 0 | 1.8 | 3.6 | V | |
PMMCOREVx = 1 | 2.0 | 3.6 | ||||
PMMCOREVx = 2 | 2.2 | 3.6 | ||||
PMMCOREVx = 3 | 2.4 | 3.6 | ||||
VASYS | Analog system supply voltage range, VASYS = VCC - RON × ILOAD | Refer to modules | V | |||
CVCC, CAUX1/2 | Recommended capacitor at pins DVCC, AVCC, AUX1, AUX2 | 4.7 | µF | |||
CVSYS | Recommended capacitor at pins VDSYS and VASYS | 4.7 | µF | |||
CVCORE | Recommended capacitance at pin VCORE | 0.47 | µF | |||
CAUX3 | Recommended capacitor at pin AUX3 | 0.47 | µF |
Table 5-19 lists the current consumption of AUX3.