SLASE50A February 2015 – October 2018 MSP430F67621A , MSP430F67641A
PRODUCTION DATA.
Figure 6-6 shows the port diagram. Table 6-19 summarizes the selection of the pin functions.
PIN NAME (P1.x) | x | FUNCTION | CONTROL BITS AND SIGNALS(2) | ||
---|---|---|---|---|---|
P1DIR.x | P1SEL.x | P1MAPx | |||
P1.3/PM_UCA0TXD/ PM_UCA0SIMO/R03 | 3 | P1.3 (I/O) | I: 0; O: 1 | 0 | X |
UCA0TXD/UCA0SIMO | X | 1 | default | ||
R03(1) | X | 1 | = 31 | ||
P1.4/PM_UCA1RXD/ PM_UCA1SOMI/ LCDREF/R13 | 4 | P1.4 (I/O) | I: 0; O: 1 | 0 | X |
UCA1RXD/UCA1SOMI | X | 1 | default | ||
LCDREF/R13(1) | X | 1 | = 31 | ||
P1.5/PM_UCA1TXD/ PM_UCA1SIMO/R23 | 5 | P1.5 (I/O) | I: 0; O: 1 | 0 | X |
UCA1TXD/UCA1SIMO | X | 1 | default | ||
R23(1) | X | 1 | = 31 |