SLAS983A May 2014 – September 2018 MSP430F67451A , MSP430F67461A , MSP430F67471A , MSP430F67481A , MSP430F67491A , MSP430F67651A , MSP430F67661A , MSP430F67671A , MSP430F67681A , MSP430F67691A , MSP430F67751A , MSP430F67761A , MSP430F67771A , MSP430F67781A , MSP430F67791A
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
V(DVCC_BOR_IT–) | BORH on voltage, DVCC falling level | | dDVCC/dt | < 3 V/s | 1.45 | V | ||
V(DVCC_BOR_IT+) | BORH off voltage, DVCC rising level | | dDVCC/dt | < 3 V/s | 0.80 | 1.20 | 1.50 | V |
V(DVCC_BOR_hys) | BORH hysteresis | 50 | 250 | mV | ||
tRESET | Pulse duration required at RST/NMI pin to accept a reset | 2 | µs |
Table 5-13 lists the core voltage characteristics of the PMM.