SLAS983A May 2014 – September 2018 MSP430F67451A , MSP430F67461A , MSP430F67471A , MSP430F67481A , MSP430F67491A , MSP430F67651A , MSP430F67661A , MSP430F67671A , MSP430F67681A , MSP430F67691A , MSP430F67751A , MSP430F67761A , MSP430F67771A , MSP430F67781A , MSP430F67791A
PRODUCTION DATA.
MSP430F67xx1A polyphase metering SoCs are powerful highly integrated solutions that offer high accuracy and low system cost with few external components. The MSP430F67xx1A microcontroller (MCU) family is part of the MSP430™ Metrology and Monitoring MCU portfolio targeting energy measurement and power monitoring applications including smart grid and building automation.
MSP430F67xx1A MCUs feature up to seven independent 24-bit sigma-delta ADCs that can provide better than 0.1% accuracy. MSP430F67xx1A devices integrate a high-performance MSP430 CPU with a 32-bit multiplier to perform all metrology calculations. Family members include up to 512KB of flash, 32KB of RAM, and an LCD controller with support for up to 320 segments.
The ultra-low power consumption of the MSP430F67xx1A enables the system power supply to be minimized to reduce overall cost. Low standby power requires minimal energy storage, and critical data can be retained longer in case of a mains power failure.
The MSP430F67xx1A MCU family is supported by an extensive software and hardware ecosystem. The Texas Instruments Energy Measurement Design Center (EMDC) can simplify development and accelerate designs by quickly configuring the Energy Measurement software library, automatically generating code, performing calibration, and viewing results. MSP430F67xx1A MCUs execute the Energy Measurement software library, which calculates all relevant energy and power results. Development kits include the EVM430-F6779 three-phase electricity meter evaluation module and the MSP-TS430PEU128 128-pin target development board. Industry standard development tools and hardware platforms are available to speed development of meters that meet all of the ANSI and IEC standards globally.
For complete module descriptions, see the MSP430F5xx and MSP430F6xx Family User's Guide.
PART NUMBER | PACKAGE | BODY SIZE(2) |
---|---|---|
MSP430F67791AIPEU | LQFP (128) | 20 mm × 14 mm |
MSP430F67791AIPZ | LQFP (100) | 14 mm × 14 mm |
Figure 1-1 shows a typical application diagram.
Changes from May 29, 2014 to September 28, 2018
Table 3-1 summarizes the available family members.
DEVICE | FLASH (KB) | SRAM (KB) | SD24_B CONVERTERS | ADC10_A CHANNELS | Timer_A(3) | eUSCI | I/Os | PACKAGE | |
---|---|---|---|---|---|---|---|---|---|
CHANNEL A:
UART, IrDA, SPI |
CHANNEL B:
SPI, I2C |
||||||||
MSP430F67791AIPEU | 512 | 32 | 7 | 6 ext, 2 int | 3, 2, 2, 2 | 4 | 2 | 90 | 128 PEU |
MSP430F67781AIPEU | 512 | 16 | 7 | 6 ext, 2 int | 3, 2, 2, 2 | 4 | 2 | 90 | 128 PEU |
MSP430F67771AIPEU | 256 | 32 | 7 | 6 ext, 2 int | 3, 2, 2, 2 | 4 | 2 | 90 | 128 PEU |
MSP430F67761AIPEU | 256 | 16 | 7 | 6 ext, 2 int | 3, 2, 2, 2 | 4 | 2 | 90 | 128 PEU |
MSP430F67751AIPEU | 128 | 16 | 7 | 6 ext, 2 int | 3, 2, 2, 2 | 4 | 2 | 90 | 128 PEU |
MSP430F67691AIPEU | 512 | 32 | 6 | 6 ext, 2 int | 3, 2, 2, 2 | 4 | 2 | 90 | 128 PEU |
MSP430F67681AIPEU | 512 | 16 | 6 | 6 ext, 2 int | 3, 2, 2, 2 | 4 | 2 | 90 | 128 PEU |
MSP430F67671AIPEU | 256 | 32 | 6 | 6 ext, 2 int | 3, 2, 2, 2 | 4 | 2 | 90 | 128 PEU |
MSP430F67661AIPEU | 256 | 16 | 6 | 6 ext, 2 int | 3, 2, 2, 2 | 4 | 2 | 90 | 128 PEU |
MSP430F67651AIPEU | 128 | 16 | 6 | 6 ext, 2 int | 3, 2, 2, 2 | 4 | 2 | 90 | 128 PEU |
MSP430F67491AIPEU | 512 | 32 | 4 | 6 ext, 2 int | 3, 2, 2, 2 | 4 | 2 | 90 | 128 PEU |
MSP430F67481AIPEU | 512 | 16 | 4 | 6 ext, 2 int | 3, 2, 2, 2 | 4 | 2 | 90 | 128 PEU |
MSP430F67471AIPEU | 256 | 32 | 4 | 6 ext, 2 int | 3, 2, 2, 2 | 4 | 2 | 90 | 128 PEU |
MSP430F67461AIPEU | 256 | 16 | 4 | 6 ext, 2 int | 3, 2, 2, 2 | 4 | 2 | 90 | 128 PEU |
MSP430F67451AIPEU | 128 | 16 | 4 | 6 ext, 2 int | 3, 2, 2, 2 | 4 | 2 | 90 | 128 PEU |
MSP430F67791AIPZ | 512 | 32 | 7 | 6 ext, 2 int | 3, 2, 2, 2 | 4 | 2 | 62 | 100 PZ |
MSP430F67781AIPZ | 512 | 16 | 7 | 6 ext, 2 int | 3, 2, 2, 2 | 4 | 2 | 62 | 100 PZ |
MSP430F67771AIPZ | 256 | 32 | 7 | 6 ext, 2 int | 3, 2, 2, 2 | 4 | 2 | 62 | 100 PZ |
MSP430F67761AIPZ | 256 | 16 | 7 | 6 ext, 2 int | 3, 2, 2, 2 | 4 | 2 | 62 | 100 PZ |
MSP430F67751AIPZ | 128 | 16 | 7 | 6 ext, 2 int | 3, 2, 2, 2 | 4 | 2 | 62 | 100 PZ |
MSP430F67691AIPZ | 512 | 32 | 6 | 6 ext, 2 int | 3, 2, 2, 2 | 4 | 2 | 62 | 100 PZ |
MSP430F67681AIPZ | 512 | 16 | 6 | 6 ext, 2 int | 3, 2, 2, 2 | 4 | 2 | 62 | 100 PZ |
MSP430F67671AIPZ | 256 | 32 | 6 | 6 ext, 2 int | 3, 2, 2, 2 | 4 | 2 | 62 | 100 PZ |
MSP430F67661AIPZ | 256 | 16 | 6 | 6 ext, 2 int | 3, 2, 2, 2 | 4 | 2 | 62 | 100 PZ |
MSP430F67651AIPZ | 128 | 16 | 6 | 6 ext, 2 int | 3, 2, 2, 2 | 4 | 2 | 62 | 100 PZ |
MSP430F67491AIPZ | 512 | 32 | 4 | 6 ext, 2 int | 3, 2, 2, 2 | 4 | 2 | 62 | 100 PZ |
MSP430F67481AIPZ | 512 | 16 | 4 | 6 ext, 2 int | 3, 2, 2, 2 | 4 | 2 | 62 | 100 PZ |
MSP430F67471AIPZ | 256 | 32 | 4 | 6 ext, 2 int | 3, 2, 2, 2 | 4 | 2 | 62 | 100 PZ |
MSP430F67461AIPZ | 256 | 16 | 4 | 6 ext, 2 int | 3, 2, 2, 2 | 4 | 2 | 62 | 100 PZ |
MSP430F67451AIPZ | 128 | 16 | 4 | 6 ext, 2 int | 3, 2, 2, 2 | 4 | 2 | 62 | 100 PZ |
For information about other devices in this family of products or related products, see the following links.
TI's low-power and high-performance MCUs, with wired and wireless connectivity options, are optimized for a broad range of applications.
One platform. One ecosystem. Endless possibilities. Enabling the connected world with innovations in ultra-low-power microcontrollers with advanced peripherals for precise sensing and measurement.
Review products that are frequently purchased or used with this product.
The TI Designs Reference Design Library is a robust reference design library that spans analog, embedded processor, and connectivity. Created by TI experts to help you jump start your system design, all TI Designs include schematic or block diagrams, BOMs, and design files to speed your time to market.