SLAS983A May 2014 – September 2018 MSP430F67451A , MSP430F67461A , MSP430F67471A , MSP430F67481A , MSP430F67491A , MSP430F67651A , MSP430F67661A , MSP430F67671A , MSP430F67681A , MSP430F67691A , MSP430F67751A , MSP430F67761A , MSP430F67771A , MSP430F67781A , MSP430F67791A
PRODUCTION DATA.
PARAMETER | EXECUTION MEMORY | VCC | PMMCOREVx | FREQUENCY (fDCO = fMCLK = fSMCLK) | UNIT | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 MHz | 8 MHz | 12 MHz | 20 MHz | 25 MHz | ||||||||||
TYP | MAX | TYP | MAX | TYP | MAX | TYP | MAX | TYP | MAX | |||||
IAM, Flash(4) | Flash | 3 V | 0 | 0.32 | 0.50 | 2.08 | 2.84 | mA | ||||||
1 | 0.35 | 2.35 | 3.50 | 4.76 | ||||||||||
2 | 0.39 | 2.68 | 3.99 | 6.61 | 8.3 | |||||||||
3 | 0.41 | 2.83 | 4.22 | 6.98 | 8.67 | 11.75 | ||||||||
IAM, RAM(5) | RAM | 3 V | 0 | 0.19 | 1.04 | mA | ||||||||
1 | 0.21 | 1.20 | 1.77 | |||||||||||
2 | 0.23 | 1.38 | 2.04 | 3.35 | ||||||||||
3 | 0.24 | 1.47 | 2.18 | 3.58 | 4.44 |