SLAS396D July 2003 – November 2016 MSP430FE423 , MSP430FE425 , MSP430FE427
PRODUCTION DATA.
Figure 4-1 shows the pinout for the 64-pin PM package.
NOTE:
TI recommends leaving all unused analog inputs open.Table 4-1 describes the signals for all device variants
SIGNAL NAME | PIN NO. | I/O | DESCRIPTION |
---|---|---|---|
DVCC | 1 | Digital supply voltage, positive terminal | |
I1+ | 2 | I | Current 1 positive analog input, internal connection to SD16 channel 0 A0+(1) |
I1− | 3 | I | Current 1 negative analog input, internal connection to SD16 channel 0 A0−(1) |
I2+ | 4 | I | Current 2 positive analog input, internal connection to SD16 channel 1 A0+(1) |
I2− | 5 | I | Current 2 negative analog input, internal connection to SD16 channel 1 A0−(1) |
V1+ | 6 | I | Voltage 1 positive analog input, internal connection to SD16 channel 2 A0+(1) |
V1− | 7 | I | Voltage 1 negative analog input, internal connection to SD16 channel 2 A0−(1) |
XIN | 8 | I | Input port for crystal oscillator XT1. Standard or watch crystals can be connected. |
XOUT | 9 | O | Output terminal of crystal oscillator XT1 |
VREF | 10 | I/O | Input for an external reference voltage, internal reference voltage output (can be used as mid-voltage) |
P2.2/STE0 | 11 | I/O | General-purpose digital I/O Slave transmit enable for USART0 in SPI mode |
S0 | 12 | O | LCD segment output 0 |
S1 | 13 | O | LCD segment output 1 |
S2 | 14 | O | LCD segment output 2 |
S3 | 15 | O | LCD segment output 3 |
S4 | 16 | O | LCD segment output 4 |
S5 | 17 | O | LCD segment output 5 |
S6 | 18 | O | LCD segment output 6 |
S7 | 19 | O | LCD segment output 7 |
S8 | 20 | O | LCD segment output 8 |
S9 | 21 | O | LCD segment output 9 |
S10 | 22 | O | LCD segment output 10 |
S11 | 23 | O | LCD segment output 11 |
S12 | 24 | O | LCD segment output 12 |
S13 | 25 | O | LCD segment output 13 |
S14 | 26 | O | LCD segment output 14 |
S15 | 27 | O | LCD segment output 15 |
S16 | 28 | O | LCD segment output 16 |
S17 | 29 | O | LCD segment output 17 |
S18 | 30 | O | LCD segment output 18 |
S19 | 31 | O | LCD segment output 19 |
S20 | 32 | O | LCD segment output 20 |
S21 | 33 | O | LCD segment output 21 |
S22 | 34 | O | LCD segment output 22 |
S23 | 35 | O | LCD segment output 23 |
COM0 | 36 | O | Common output, COM0−COM3 are used for LCD backplanes. |
COM1 | 37 | O | Common output, COM0−COM3 are used for LCD backplanes. |
COM2 | 38 | O | Common output, COM0−COM3 are used for LCD backplanes. |
COM3 | 39 | O | Common output, COM0−COM3 are used for LCD backplanes. |
R03 | 40 | I | Input port of fourth positive (lowest) analog LCD level (V5) |
R13 | 41 | I | Input port of third most positive analog LCD level (V4 or V3) |
R23 | 42 | I | Input port of second most positive analog LCD level (V2) |
R33 | 43 | O | Output port of most positive analog LCD level (V1) |
P2.1/UCLK0/S24 | 44 | I/O | General-purpose digital I/O External clock input for USART0 in UART or SPI mode, or LCD segment output 24(2) |
P2.0/TA2/S25 | 45 | I/O | General-purpose digital I/O Timer_A Capture: CCI2A input, Compare: Out2 output LCD segment output 25(2) |
P1.7/SOMI0/S26 | 46 | I/O | General-purpose digital I/O Slave out/master in for USART0 in SPI mode LCD segment output 26(2) |
P1.6/SIMO0/S27 | 47 | I/O | General-purpose digital I/O Slave in/master out for USART0 in SPI mode LCD segment output 27(2) |
P1.5/TACLK/ACLK/S28 | 48 | I/O | General-purpose digital I/O Timer_A and SD16 clock signal TACLK input ACLK output (divided by 1, 2, 4, or 8) LCD segment output 28(2) |
P1.4/S29 | 49 | I/O | General-purpose digital I/O LCD segment output 29(2) |
P1.3/SVSOUT/S30 | 50 | I/O | General-purpose digital I/O SVS: output of SVS comparator LCD segment output 30(2) |
P1.2/TA1/S31 | 51 | I/O | General-purpose digital I/O Timer_A, Capture: CCI1A, CCI1B input, Compare: Out1 output LCD segment output 31(2) |
P1.1/TA0/MCLK | 52 | I/O | General-purpose digital I/O Timer_A, Capture: CCI0B input. Note: TA0 is only an input on this pin. MCLK output BSL receive |
P1.0/TA0 | 53 | I/O | General-purpose digital I/O Timer_A, Capture: CCI0A input, Compare: Out0 output BSL transmit |
TDO/TDI | 54 | I/O | Test data output port, TDO/TDI data output or programming data input terminal |
TDI/TCLK | 55 | I | Test data input or test clock input. The device protection fuse is connected to TDI. |
TMS | 56 | I | Test mode select. TMS is used as an input port for device programming and test. |
TCK | 57 | I | Test clock. TCK is the clock input port for device programming and test. |
RST/NMI | 58 | I | Reset input or nonmaskable interrupt input port |
P2.5/URXD0 | 59 | I/O | General-purpose digital I/O Receive data in for USART0 in UART mode |
P2.4/UTXD0 | 60 | I/O | General-purpose digital I/O Transmit data out for USART0 in UART mode |
P2.3/SVSIN | 61 | I/O | General-purpose digital I/O Analog input to brownout, supply voltage supervisor |
AVSS | 62 | Analog supply voltage, negative terminal. Supplies SD16, SVS, brownout, oscillator, and LCD resistive divider circuitry. | |
DVSS | 63 | Digital supply voltage, negative terminal | |
AVCC | 64 | Analog supply voltage, positive terminal. Supplies SD16, SVS, brownout, oscillator, and LCD resistive divider circuitry. Do not power up before DVCC. |