SLAS380F April 2004 – March 2022 MSP430FG437 , MSP430FG438 , MSP430FG439
PRODUCTION DATA
PARAMETER | VCC | MIN | MAX | UNIT | |
---|---|---|---|---|---|
VIT+ | Positive-going input threshold voltage | 2.2 V | 1.1 | 1.55 | V |
3 V | 1.5 | 1.98 | |||
VIT– | Negative-going input threshold voltage | 2.2 V | 0.4 | 0.9 | V |
3 V | 0.9 | 1.3 | |||
Vhys | Input voltage hysteresis (VIT+ – VIT– ) | 2.2 V | 0.3 | 1.1 | V |
3 V | 0.5 | 1 |