SLAS380F April 2004 – March 2022 MSP430FG437 , MSP430FG438 , MSP430FG439
PRODUCTION DATA
PARAMETER(1) | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
AVCC | Analog supply voltage | AVCC and DVCC are connected together, AVSS and DVSS are connected together, V(AVSS) = V(DVSS) = 0 V | 2.2 | 3.6 | V | ||
V(P6.x/Ax) | Analog input voltage range(2) | All external Ax terminals, Analog inputs selected in ADC12MCTLx register and P6Sel.x = 1, V(AVSS) ≤ VAx ≤ V(AVCC) | 0 | VAVCC | V | ||
IADC12 | Operating supply current into the AVCC terminal(3) | fADC12CLK = 5.0 MHz, ADC12ON = 1, REFON = 0, SHT0 = 0, SHT1 = 0, ADC12DIV = 0 | VCC = 2.2 V | 0.65 | 1.3 | mA | |
VCC = 3 V | 0.8 | 1.6 | |||||
IREF+ | Operating supply current into the AVCC terminal(4) | fADC12CLK = 5.0 MHz, ADC12ON = 0, REFON = 1, REF2_5V = 1 | VCC = 3 V | 0.5 | 0.8 | mA | |
fADC12CLK = 5.0 MHz, ADC12ON = 0 REFON = 1, REF2_5V = 0 | VCC = 2.2 V | 0.5 | 0.8 | mA | |||
VCC = 3 V | 0.5 | 0.8 | |||||
CI | Input capacitance | Only one terminal can be selected at one time, Ax | VCC = 2.2 V | 40 | pF | ||
RI | Input MUX ON resistance | 0 V ≤ VAx ≤ VAVCC | VCC = 3 V | 2000 | Ω |