SLAS380F April 2004 – March 2022 MSP430FG437 , MSP430FG438 , MSP430FG439
PRODUCTION DATA
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
UTXIE0 | URXIE0 | ACCVIE | NMIIE | OFIE | WDTIE | ||
rw–0 | rw–0 | rw–0 | rw–0 | rw–0 | rw–0 |
BIT | FIELD | TYPE | RESET | DESCRIPTION |
---|---|---|---|---|
7 | UTXIE0 | RW | 0h | USART0: UART and SPI transmit-interrupt enable |
6 | URXIE0 | RW | 0h | USART0: UART and SPI receive-interrupt enable |
5 | ACCVIE | RW | 0h | Flash access violation interrupt enable |
4 | NMIIE | RW | 0h | Nonmaskable-interrupt enable |
1 | OFIE | RW | 0h | Oscillator-fault-interrupt enable |
0 | WDTIE | RW | 0h | Watchdog-timer interrupt enable. Inactive if watchdog mode is selected. Active if watchdog timer is configured as a general-purpose timer. |
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
BTIE | |||||||
rw–0 |
BIT | FIELD | TYPE | RESET | DESCRIPTION |
---|---|---|---|---|
7 | BTIE | RW | 0h | Basic timer interrupt enable |