SLAS508K April 2006 – May 2020 MSP430FG4616 , MSP430FG4617 , MSP430FG4618 , MSP430FG4619
PRODUCTION DATA.
Table 4-1 describes the signals for all device variants and package options.
SIGNAL NAME | PIN NO. | I/O | DESCRIPTION | |
---|---|---|---|---|
PZ | ZCA, ZQW | |||
DVCC1 | 1 | A1 | Digital supply voltage, positive terminal | |
P6.3 | 2 | B1 | I/O | General-purpose digital I/O |
A3 | Analog input A3 for 12-bit ADC | |||
OA1O | OA1 output | |||
P6.4 | 3 | B2 | I/O | General-purpose digital I/O |
A4 | Analog input A4 for 12-bit ADC | |||
OA1I0 | OA1 input multiplexer on + terminal and – terminal | |||
P6.5 | 4 | C2 | I/O | General-purpose digital I/O |
A5 | Analog input A5 for 12-bit ADC | |||
OA2O | OA2 output | |||
P6.6 | 5 | C1 | I/O | General-purpose digital I/O |
A6 | Analog input A6 for 12-bit ADC | |||
DAC0 | DAC12.0 output | |||
OA2I0 | OA2 input multiplexer on + terminal and – terminal | |||
P6.7 | 6 | C3 | I/O | General-purpose digital I/O |
A7 | Analog input A7 for 12-bit ADC | |||
DAC1 | DAC12.1 output | |||
SVSIN | Analog input to brownout, supply voltage supervisor | |||
VREF+ | 7 | D2 | O | Output of positive terminal of the reference voltage in the ADC |
XIN | 8 | D1 | I | Input port for crystal oscillator XT1. Standard or watch crystals can be connected. |
XOUT | 9 | E1 | O | Output terminal of crystal oscillator XT1 |
VeREF+ | 10 | E2 | I/O | Input for an external reference voltage to the ADC |
DAC0 | DAC12.0 output | |||
VREF | 11 | E4 | I | Internal reference voltage, negative terminal for the ADC reference voltage |
VeREF– | External applied reference voltage, negative terminal for the ADC reference voltage | |||
P5.1 | 12 | F1 | I/O | General-purpose digital I/O |
S0(1) | LCD segment output 0 | |||
A12 | Analog input A12 for 12-bit ADC | |||
DAC1 | DAC12.1 output | |||
P5.0 | 13 | F2 | I/O | General-purpose digital I/O |
S1(1) | LCD segment output 1 | |||
A13 | Analog input A13 for 12-bit ADC | |||
OA1I1 | OA1 input multiplexer on + terminal and – terminal | |||
P10.7 | 14 | E5 | I/O | General-purpose digital I/O |
S2(1) | LCD segment output 2 | |||
A14 | Analog input A14 for 12-bit ADC | |||
OA2I1 | OA2 input multiplexer on + terminal and – terminal | |||
P10.6 | 15 | G1 | I/O | General-purpose digital I/O |
S3(1) | LCD segment output 3 | |||
A15 | Analog input A15 to 12-bit ADC | |||
P10.5 | 16 | G2 | I/O | General-purpose digital I/O |
S4 | LCD segment output 4 | |||
P10.4 | 17 | F4 | I/O | General-purpose digital I/O |
S5 | LCD segment output 5 | |||
P10.3 | 18 | H1 | I/O | General-purpose digital I/O |
S6 | LCD segment output 6 | |||
P10.2 | 19 | H2 | I/O | General-purpose digital I/O |
S7 | LCD segment output 7 | |||
P10.1 | 20 | F5 | I/O | General-purpose digital I/O |
S8 | LCD segment output 8 | |||
P10.0 | 21 | J1 | I/O | General-purpose digital I/O |
S9 | LCD segment output 9 | |||
P9.7 | 22 | J2 | I/O | General-purpose digital I/O |
S10 | LCD segment output 10 | |||
P9.6 | 23 | G4 | I/O | General-purpose digital I/O |
S11 | LCD segment output 11 | |||
P9.5 | 24 | K1 | I/O | General-purpose digital I/O |
S12 | LCD segment output 12 | |||
P9.4 | 25 | L1 | I/O | General-purpose digital I/O |
S13 | LCD segment output 13 | |||
P9.3 | 26 | M2 | I/O | General-purpose digital I/O |
S14 | LCD segment output 14 | |||
P9.2 | 27 | K2 | I/O | General-purpose digital I/O |
S15 | LCD segment output 15 | |||
P9.1 | 28 | L3 | I/O | General-purpose digital I/O |
S16 | LCD segment output 16 | |||
P9.0 | 29 | M3 | I/O | General-purpose digital I/O |
S17 | LCD segment output 17 | |||
P8.7 | 30 | H4 | I/O | General-purpose digital I/O |
S18 | LCD segment output 18 | |||
P8.6 | 31 | L4 | I/O | General-purpose digital I/O |
S19 | LCD segment output 19 | |||
P8.5 | 32 | M4 | I/O | General-purpose digital I/O |
S20 | LCD segment output 20 | |||
P8.4 | 33 | G5 | I/O | General-purpose digital I/O |
S21 | LCD segment output 21 | |||
P8.3 | 34 | L5 | I/O | General-purpose digital I/O |
S22 | LCD segment output 22 | |||
P8.2 | 35 | M5 | I/O | General-purpose digital I/O |
S23 | LCD segment output 23 | |||
P8.1 | 36 | H5 | I/O | General-purpose digital I/O |
S24 | LCD segment output 24 | |||
P8.0 | 37 | J5 | I/O | General-purpose digital I/O |
S25 | LCD segment output 25 | |||
P7.7 | 38 | M6 | I/O | General-purpose digital I/O |
S26 | LCD segment output 26 | |||
P7.6 | 39 | L6 | I/O | General-purpose digital I/O |
S27 | LCD segment output 27 | |||
P7.5 | 40 | J6 | I/O | General-purpose digital I/O |
S28 | LCD segment output 28 | |||
P7.4 | 41 | M7 | I/O | General-purpose digital I/O |
S29 | LCD segment output 29 | |||
P7.3 | 42 | H6 | I/O | General-purpose digital I/O |
UCA0CLK | External clock input – USCI_A0 in UART or SPI mode,
Clock output – USCI_A0 in SPI mode |
|||
S30 | LCD segment 30 | |||
P7.2 | 43 | L7 | I/O | General-purpose digital I/O |
UCA0SOMI | Slave out/master in of USCI_A0 in SPI mode | |||
S31 | LCD segment output 31 | |||
P7.1 | 44 | M8 | I/O | General-purpose digital I/O |
UCA0SIMO | Slave in/master out of USCI_A0 in SPI mode | |||
S32 | LCD segment output 32 | |||
P7.0 | 45 | L8 | I/O | General-purpose digital I/O |
UCA0STE | Slave transmit enable – USCI_A0 in SPI mode | |||
S33 | LCD segment output 33 | |||
P4.7 | 46 | J7 | I/O | General-purpose digital I/O |
UCA0RXD | Receive data in – USCI_A0 in UART or IrDA mode | |||
S34 | LCD segment output 34 | |||
P4.6 | 47 | M9 | I/O | General-purpose digital I/O |
UCA0TXD | Transmit data out – USCI_A0 in UART or IrDA mode | |||
S35 | LCD segment output 35 | |||
P4.5 | 48 | L9 | I/O | General-purpose digital I/O |
UCLK1 | External clock input – USART1 in UART or SPI mode,
Clock output – USART1 in SPI MODE |
|||
S36 | LCD segment output 36 | |||
P4.4 | 49 | H7 | I/O | General-purpose digital I/O |
SOMI1 | Slave out/master in of USART1 in SPI mode | |||
S37 | LCD segment output 37 | |||
P4.3 | 50 | M10 | I/O | General-purpose digital I/O |
SIMO1 | Slave in/master out of USART1 in SPI mode | |||
S38 | LCD segment output 38 | |||
P4.2 | 51 | M11 | I/O | General-purpose digital I/O |
STE1 | Slave transmit enable – USART1 in SPI mode | |||
S39 | LCD segment output 39 | |||
COM0 | 52 | L10 | O | Common output, COM0 for LCD backplanes |
P5.2 | 53 | L12 | I/O | General-purpose digital I/O |
COM1 | Common output, COM1 for LCD backplanes | |||
P5.3 | 54 | J8 | I/O | General-purpose digital I/O |
COM2 | Common output, COM2 for LCD backplanes | |||
P5.4 | 55 | K12 | I/O | General-purpose digital I/O |
COM3 | Common output, COM3 for LCD backplanes | |||
P5.5 | 56 | K11 | I/O | General-purpose digital I/O |
R03 | Input port of lowest analog LCD level (V5) | |||
P5.6 | 57 | J12 | I/O | General-purpose digital I/O |
LCDREF | External reference voltage input for regulated LCD voltage | |||
R13 | Input port of third most positive analog LCD level (V4 or V3) | |||
P5.7 | 58 | J11 | I/O | General-purpose digital I/O |
R23 | Input port of second most positive analog LCD level (V2) | |||
LCDCAP | 59 | H11 | I | LCD capacitor connection |
R33 | Input/output port of most positive analog LCD level (V1) | |||
DVCC2 | 60 | H12 | Digital supply voltage, positive terminal | |
DVSS2 | 61 | G12 | Digital supply voltage, negative terminal | |
P4.1 | 62 | G11 | I/O | General-purpose digital I/O |
URXD1 | Receive data in – USART1 in UART mode | |||
P4.0 | 63 | H9 | I/O | General-purpose digital I/O |
UTXD1 | Transmit data out – USART1 in UART mode | |||
P3.7 | 64 | F12 | I/O | General-purpose digital I/O |
TB6 | Timer_B7 CCR6. Capture: CCI6A/CCI6B input, compare: Out6 output | |||
P3.6 | 65 | F11 | I/O | General-purpose digital I/O |
TB5 | Timer_B7 CCR5. Capture: CCI5A/CCI5B input, compare: Out5 output | |||
P3.5 | 66 | G9 | I/O | General-purpose digital I/O |
TB4 | Timer_B7 CCR4. Capture: CCI4A/CCI4B input, compare: Out4 output | |||
P3.4 | 67 | E12 | I/O | General-purpose digital I/O |
TB3 | Timer_B7 CCR3. Capture: CCI3A/CCI3B input, compare: Out3 output | |||
P3.3 | 68 | E11 | I/O | General-purpose digital I/O |
UCB0CLK | External clock input – USCI_B0 in UART or SPI mode,
Clock output – USCI_B0 in SPI mode |
|||
P3.2 | 69 | F9 | I/O | General-purpose digital I/O |
UCB0SOMI | Slave out/master in of USCI_B0 in SPI mode | |||
UCB0SCL | I2C clock – USCI_B0 in I2C mode | |||
P3.1 | 70 | D12 | I/O | General-purpose digital I/O |
UCB0SIMO | Slave in/master out of USCI_B0 in SPI mode | |||
UCB0SDA | I2C data – USCI_B0 in I2C mode | |||
P3.0 | 71 | D11 | I/O | General-purpose digital I/O |
UCB0STE | Slave transmit enable – USCI_B0 in SPI mode | |||
P2.7 | 72 | E9 | I/O | General-purpose digital I/O |
ADC12CLK | Conversion clock for 12-bit ADC | |||
DMAE0 | DMA channel 0 external trigger | |||
P2.6 | 73 | C12 | I/O | General-purpose digital I/O |
CAOUT | Comparator_A output | |||
P2.5 | 74 | C11 | I/O | General-purpose digital I/O |
UCA0RXD | Receive data in – USCI_A0 in UART or IrDA mode | |||
P2.4 | 75 | B12 | I/O | General-purpose digital I/O |
UCA0TXD | Transmit data out – USCI_A0 in UART or IrDA mode | |||
P2.3 | 76 | A11 | I/O | General-purpose digital I/O |
TB2 | Timer_B7 CCR2. Capture: CCI2A/CCI2B input, compare: Out2 output | |||
P2.2 | 77 | E8 | I/O | General-purpose digital I/O |
TB1 | Timer_B7 CCR1. Capture: CCI1A/CCI1B input, compare: Out1 output | |||
P2.1 | 78 | D8 | I/O | General-purpose digital I/O |
TB0 | Timer_B7 CCR0. Capture: CCI0A/CCI0B input, compare: Out0 output | |||
P2.0 | 79 | A10 | I/O | General-purpose digital I/O |
TA2 | Timer_A Capture: CCI2A input, compare: Out2 output | |||
P1.7 | 80 | B10 | I/O | General-purpose digital I/O |
CA1 | Comparator_A input | |||
P1.6 | 81 | A9 | I/O | General-purpose digital I/O |
CA0 | Comparator_A input | |||
P1.5 | 82 | B9 | I/O | General-purpose digital I/O |
TACLK | Timer_A, clock signal TACLK input | |||
ACLK | ACLK output (divided by 1, 2, 4, or 8) | |||
P1.4 | 83 | B8 | I/O | General-purpose digital I/O |
TBCLK | Input clock TBCLK – Timer_B7 | |||
SMCLK | Submain system clock SMCLK output | |||
P1.3 | 84 | A8 | I/O | General-purpose digital I/O |
TBOUTH | Switch all PWM digital output ports to high impedance – Timer_B7 TB0 to TB6 | |||
SVSOUT | SVS: output of SVS comparator | |||
P1.2 | 85 | D7 | I/O | General-purpose digital I/O |
TA1 | Timer_A, Capture: CCI1A input, compare: Out1 output | |||
P1.1 | 86 | E7 | I/O | General-purpose digital I/O |
TA0 | Timer_A. Capture: CCI0B input. Note: TA0 is only an input on this pin. BSL receive. | |||
MCLK | MCLK output | |||
P1.0 | 87 | A7 | I/O | General-purpose digital I/O |
TA0 | Timer_A. Capture: CCI0A input, compare: Out0 output. BSL transmit. | |||
XT2OUT | 88 | B7 | O | Output terminal of crystal oscillator XT2 |
XT2IN | 89 | B6 | I | Input port for crystal oscillator XT2. Only standard crystals can be connected. |
TDO | 90 | A6 | I/O | Test data output port. TDO/TDI data output. |
TDI | Programming data input terminal | |||
TDI | 91 | D6 | I | Test data input |
TCLK | Test clock input. The device protection fuse is connected to TDI/TCLK. | |||
TMS | 92 | E6 | I | Test mode select. TMS is used as an input port for device programming and test. |
TCK | 93 | A5 | I | Test clock. TCK is the clock input port for device programming and test. |
RST | 94 | B5 | I | Reset input |
NMI | Nonmaskable interrupt input port | |||
P6.0 | 95 | A4 | I/O | General-purpose digital I/O |
A0 | Analog input A0 for 12-bit ADC | |||
OA0I0 | OA0 input multiplexer on + terminal and – terminal | |||
P6.1 | 96 | D5 | I/O | General-purpose digital I/O |
A1 | Analog input A1 for 12-bit ADC | |||
OA0O | OA0 output | |||
P6.2 | 97 | B4 | I/O | General-purpose digital I/O |
A2 | Analog input A2 for 12-bit ADC | |||
OA0I1 | OA0 input multiplexer on + terminal and – terminal | |||
AVSS | 98 | A3 | Analog supply voltage, negative terminal. Supplies SVS, brownout, oscillator, Comparator_A, port 1 | |
DVSS1 | 99 | B3 | Digital supply voltage, negative terminal | |
AVCC | 100 | A2 | Analog supply voltage, positive terminal. Supplies SVS, brownout, oscillator, Comparator_A, port 1. Do not power up before powering DVCC1 and DVCC2. | |
Not Assigned | – | A12, B11, D4, D9, F8, G8, H8, J4, J9, L2, L11, M1, M12 | – | All unassigned ball locations on the ZCA and ZQW packages should be electrically tied to the ground supply. The shortest ground return path to the device should be established to ball location B3, DVSS1. |