SLAS580E October 2008 – May 2020 MSP430FG477 , MSP430FG478 , MSP430FG479
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | VCC | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|---|
AVCC | Analog supply voltage range | AVCC = DVCC = VCC,
AVSS = DVSS = VSS = 0 V |
2.5 | 3.6 | V | |||
ISD16 | Analog supply current including internal reference | SD16LP = 0,
fSD16 = 1 MHz, SD16OSR = 256 |
SD16BUFx = 00, GAIN: 1, 2 | 3 V | 750 | 1050 | µA | |
SD16BUFx = 00, GAIN: 4, 8, 16 | 830 | 1150 | ||||||
SD16BUFx = 00, GAIN: 32 | 1150 | 1700 | ||||||
SD16LP = 1,
fSD16 = 0.5 MHz, SD16OSR = 256 |
SD16BUFx = 00, GAIN: 1 | 730 | 1030 | |||||
SD16BUFx = 00, GAIN: 32 | 830 | 1150 | ||||||
SD16LP = 0,
SD16OSR = 256 |
SD16BUFx = 01, GAIN: 1 | 850 | ||||||
SD16BUFx = 10, GAIN: 1 | 1000 | |||||||
SD16BUFx = 11, GAIN: 1 | 1130 | |||||||
fSD16 | Analog front-end input clock frequency | SD16LP = 0 (Low power mode disabled) | 3 V | 0.03 | 1 | 1.1 | MHz | |
SD16LP = 1 (Low power mode enabled) | 0.03 | 0.5 |