SLAS580E October 2008 – May 2020 MSP430FG477 , MSP430FG478 , MSP430FG479
PRODUCTION DATA.
Table 4-1 describes the device signals.
SIGNAL NAME | PIN NO. | I/O | DESCRIPTION | |
---|---|---|---|---|
PN | ZCA, ZQW | |||
AVCC | 52 | F12 | Analog supply voltage, positive terminal. | |
AVSS | 53 | E12 | Analog supply voltage, negative terminal. | |
DVCC1 | 1 | A1 | Digital supply voltage, positive terminal. Supplies all digital parts. | |
DVSS1 | 79 | A3 | Digital supply voltage, negative terminal. Supplies all digital parts. | |
DVCC2 | 80 | A2 | Digital supply voltage, positive terminal. Supplies all digital parts. | |
DVSS2 | 78 | B2, B3 | Digital supply voltage, negative terminal. Supplies all digital parts. | |
P1.0/TA0/OA0RFB | 58 | C11 | I/O | General-purpose digital I/O pin |
Timer_A, capture: CCI0A input, compare: Out0 output | ||||
Range switch to OA0 output | ||||
BSL transmit | ||||
P1.1/TA0/MCLK/OA1RFB | 57 | C12 | I/O | General-purpose digital I/O pin |
Timer_A, capture: CCI0B input, compare: Out0 output | ||||
MCLK signal output | ||||
Range switch to OA1 output | ||||
BSL receive | ||||
P1.2/TA1/A4-/OA0I3 (SW0C) | 56 | D11 | I/O | General-purpose digital I/O pin |
Timer_A, capture: CCI1A input, compare: Out1 output | ||||
SD16 negative analog input A4 | ||||
OA0, analog input I3 | ||||
P1.3/TBOUTH/SVSOUT/A4+/ OA1I3 (SW1C) | 55 | D12 | I/O | General-purpose digital I/O pin |
Timer_A, capture: CCI2A input, compare: Out2 output | ||||
Set all PWM digital output ports to high impedance - Timer_B TB0 to TB2 | ||||
SVS comparator output | ||||
SD16 positive analog input A4 | ||||
OA1, analog input I3 | ||||
P1.4/TBCLK/SMCLK/A3-/ OA1I0/DAC1 | 54 | E11 | I/O | General-purpose digital I/O pin |
Timer_B, clock signal TBCLK input | ||||
SMCLK signal output | ||||
SD16 negative analog input A3 | ||||
OA1, analog input I0 | ||||
DAC12.1 output | ||||
P1.5/TACLK/ ACLK/A3+ | 51 | F11 | I/O | General-purpose digital I/O pin |
Timer_A, clock signal TACLK input | ||||
ACLK signal output | ||||
SD16 positive analog input A3 | ||||
P1.6/CA0/A2- / OA0I0/DAC0 | 50 | G12 | I/O | General-purpose digital I/O pin |
Comparator_A input 0 | ||||
SD16 negative analog input A2 | ||||
OA0, analog input I0 | ||||
DAC12.0 output | ||||
P1.7/CA1/A2+ | 49 | G11 | I/O | General-purpose digital I/O pin |
Comparator_A input 1 | ||||
SD16 positive analog input A2 | ||||
P2.0/TA2/S1 | 4 | C2, C3 | I/O | General-purpose digital I/O pin |
Timer_A, capture: CCI2A/B input, compare: Out2 output | ||||
LCD segment output 1 | ||||
P2.1/TB0/S0 | 3 | C1 | I/O | General-purpose digital I/O pin |
Timer_B, capture: CCI0A/B input, compare: Out0 output | ||||
LCD segment output 0 | ||||
P2.2/TB1 | 2 | B1 | I/O | General-purpose digital I/O pin |
Timer_B, capture: CCI1A/B input, compare: Out1 output | ||||
P2.3/TB2 | 77 | B4 | I/O | General-purpose digital I/O pin |
Timer_B, capture: CCI2A/B input, compare: Out2 output | ||||
P2.4/UCA0TXD/ UCA0SIMO | 76 | A4 | I/O | General-purpose digital I/O pin |
USCIA transmit data output in UART mode, slave data in/master out in SPI mode | ||||
P2.5/UCA0RXD/ UCA0SOMI | 75 | D4 | I/O | General-purpose digital I/O pin |
USCI A0 receive data input in UART mode, slave data out/master in in SPI mode | ||||
P2.6/CAOUT/S2 | 5 | D1 | I/O | General-purpose digital I/O pin |
Comparator_A output | ||||
LCD segment output 2 | ||||
P2.7/S3 | 6 | D2 | I/O | General-purpose digital I/O pin |
LCD segment output 3 | ||||
P3.0/UCB0STE/ UCA0CLK | 41 | M12 | I/O | General-purpose digital I/O pin |
USCI B0 slave transmit enable | ||||
USCI A0 clock input/output | ||||
P3.1/UCB0SIMO/ UCB0SDA/S26 | 42 | L12 | I/O | General-purpose digital I/O pin |
USCI B0 slave in/master out in SPI mode, SDA I2C data in I2C mode | ||||
LCD segment output 26 | ||||
P3.2/UCB0SOMI/ UCB0SCL/S27 | 43 | K11 | I/O | General-purpose digital I/O pin |
USCI B0 slave out/master in in SPI mode, SCL I2C clock in I2C mode | ||||
LCD segment output 27 | ||||
P3.3/UCB0CLK/ UCA0STE | 44 | K12 | I/O | General-purpose digital I/O |
USCI B0 clock input/output, USCI A0 slave transmit enable | ||||
P3.4/S28 | 45 | J11 | I/O | General-purpose digital I/O pin |
LCD segment output 28 | ||||
P3.5/S29 | 46 | J12 | I/O | General-purpose digital I/O pin |
LCD segment output 29 | ||||
P3.6/S30 | 47 | H11 | I/O | General-purpose digital I/O pin |
LCD segment output 30 | ||||
P3.7/S31 | 48 | H12 | I/O | General-purpose digital I/O pin |
LCD segment output 31 | ||||
P4.0/S11 | 18 | K2 | I/O | General-purpose digital I/O pin |
LCD segment output 11 | ||||
P4.1/S10 | 17 | K1 | I/O | General-purpose digital I/O pin |
LCD segment output 10 | ||||
P4.2/S9 | 16 | J2 | I/O | General-purpose digital I/O pin |
LCD segment output 9 | ||||
P4.3/S8 | 15 | J1 | I/O | General-purpose digital I/O pin |
LCD segment output 8 | ||||
P4.4/S7 | 14 | H2 | I/O | General-purpose digital I/O pin |
LCD segment output 7 | ||||
P4.5/S6 | 13 | H1 | I/O | General-purpose digital I/O pin |
LCD segment output 6 | ||||
P4.6/S5 | 12 | G2 | I/O | General-purpose digital I/O pin |
LCD segment output 5 | ||||
P4.7/S4 | 11 | G1 | I/O | General-purpose digital I/O pin |
LCD segment output 4 | ||||
COM0 | 33 | L8 | O | Common output, COM0- 3 are used for LCD backplanes |
P5.0/S20 | 27 | L5 | I/O | General-purpose digital I/O pin |
LCD segment output 20 | ||||
P5.1/S21 | 28 | M5 | I/O | General-purpose digital I/O pin |
LCD segment output 21 | ||||
P5.2/COM1 | 34 | M8 | I/O | General-purpose digital I/O pin |
common output, COM0- 3 are used for LCD backplanes | ||||
P5.3/COM2 | 35 | L9 | I/O | General-purpose digital I/O pin |
common output, COM0- 3 are used for LCD backplanes | ||||
P5.4/COM3 | 36 | M9 | I/O | General-purpose digital I/O pin |
common output, COM0- 3 are used for LCD backplanes | ||||
LCDCAP/R33 | 37 | J9 | I/O | Capacitor connection for LCD charge pump |
input port of most positive analog LCD level (V4) | ||||
P5.5/R23 | 38 | M10 | I/O | General-purpose digital I/O pin |
input port of the second most positive analog LCD level (V3) | ||||
P5.6/LCDREF/ R13 | 39 | L10 | I/O | General-purpose digital I/O pin |
External LCD reference voltage input | ||||
input port of the third most positive analog LCD level (V3 or V2) | ||||
P5.7/R03 | 40 | M11 | I/O | General-purpose digital I/O pin |
input port of the fourth most positive analog LCD level (V1) | ||||
P6.0/A0+/OA0O | 67 | B8 | I/O | General-purpose digital I/O pin |
SD16 positive analog input A0 | ||||
OA0, output | ||||
P6.1/A0- /OA0FB | 66 | B9 | I/O | General-purpose digital I/O pin |
SD16 positive negative input A0 | ||||
OA0, analog input feedback | ||||
P6.2/OA0I1 (SW0A) | 65 | A9 | I/O | General-purpose digital I/O pin |
OA0, analog input I1 | ||||
P6.3/A1+/OA1O | 64 | D9 | I/O | General-purpose digital I/O pin |
SD16 positive analog input A1 | ||||
OA1, output | ||||
P6.4/A1- /OA1FB | 63 | A10 | I/O | General-purpose digital I/O pin |
SD16 positive negative input A1 | ||||
OA1, analog input feedback | ||||
P6.5/OA0I2 (SW0B) | 62 | B10 | I/O | General-purpose digital I/O pin |
OA0, analog input I2 | ||||
P6.6/OA1I1 (SW1A) | 61 | A11 | I/O | General-purpose digital I/O pin |
OA1, analog input I1 | ||||
P6.7/OA1I2/ SVSIN (SW1B) | 59 | B12 | I/O | General-purpose digital I/O pin |
OA1, analog input I2 | ||||
SVS input | ||||
S12 | 19 | L1 | O | LCD segment output 12 |
S13 | 20 | M1 | O | LCD segment output 13 |
S14 | 21 | M2 | O | LCD segment output 14 |
S15 | 22 | M3 | O | LCD segment output 15 |
S16 | 23 | L3 | O | LCD segment output 16 |
S17 | 24 | L4 | O | LCD segment output 17 |
S18 | 25 | M4 | O | LCD segment output 18 |
S19 | 26 | J4 | O | LCD segment output 19 |
S22 | 29 | L6 | O | LCD segment output 22 |
S23 | 30 | M6 | O | LCD segment output 23 |
S24 | 31 | L7 | O | LCD segment output 24 |
S25 | 32 | M7 | O | LCD segment output 25 |
GND | 7 | E2 | Ground. It is used to shield the oscillator. See Note 1. | |
XIN | 8 | E1 | I | Input port for crystal oscillator XT1. Standard or watch crystals can be connected. |
XOUT | 9 | F1 | O | Output port for crystal oscillator XT1. Standard or watch crystals can be connected. |
GND | 10 | F2 | Ground. It is used to shield the oscillator.(1) | |
VREF | 60 | A12 | O | Input for an external reference voltage/internal reference voltage output |
RST/NMI | 74 | B5 | I | Reset input, nonmaskable interrupt input port, or bootloader start (in flash devices). |
TCK | 73 | A5 | I | Test clock (JTAG). TCK is the clock input port for device programming test and bootloader start. |
TDI/TCLK | 71 | A6 | I | Test data input or test clock input. The device protection fuse is connected to TDI/TCLK. |
TDO/TDI | 70 | B7 | I/O | Test data output port. TDO/TDI data output or programming data input terminal. |
TMS | 72 | B6 | I | Test mode select. TMS is used as an input port for device programming and test. |
XT2OUT | 68 | A8 | O | Output terminal of crystal oscillator XT2 |
XT2IN | 69 | A7 | I | Input port for crystal oscillator XT2 |
Reserved | NA | B11, D6, D7, D8, E4, E5, E6, E7, E8, E9, F4, F5, F8, F9, G4, G5,G8, G9, H4, H5, H6, H7, H8, H9, J5, J6, J7, J8, L2, L11 | Unused BGA balls. Connection to DVSS/AVSS recommended. |