SLAS580E October 2008 – May 2020 MSP430FG477 , MSP430FG478 , MSP430FG479
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
td(BOR) | Brownout(2) | 2000 | µs | |||
VCC(start) | dVCC/dt ≤ 3 V/s (see Figure 5-7) | 0.7 × V(B_IT– ) | V | |||
V(B_IT–) | dVCC/dt ≤ 3 V/s (see Figure 5-7 through Figure 5-9) | 1.71 | V | |||
Vhys(B_IT–) | dVCC/dt ≤ 3 V/s (see Figure 5-7) | mV | ||||
t(reset) | Pulse duration needed at RST/NMI pin to accepted reset internally, VCC = 2.2 V, 3 V | 2 | µs |