SLAS580E October 2008 – May 2020 MSP430FG477 , MSP430FG478 , MSP430FG479
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | VCC | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|
tSTE,LEAD | STE lead time
STE low to clock |
2.2 V, 3 V | 50 | ns | |||
tSTE,LAG | STE lag time
Last clock to STE high |
2.2 V, 3 V | 10 | ns | |||
tSTE,ACC | STE access time
STE low to SOMI data out |
2.2 V, 3 V | 50 | ns | |||
tSTE,DIS | STE disable time
STE high to SOMI high impedance |
2.2 V, 3 V | 50 | ns | |||
tSU,SI | SIMO input data setup time | 2.2 V | 20 | ns | |||
3 V | 15 | ||||||
tHD,SI | SIMO input data hold time | 2.2 V | 10 | ns | |||
3 V | 10 | ||||||
tVALID,SO | SOMI output data valid time | UCLK edge to SOMI valid, CL = 20 pF | 2.2 V | 75 | 110 | ns | |
3 V | 50 | 75 |