SLASE58E February 2016 – December 2019 MSP430FR2310 , MSP430FR2311
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
VCC | Supply voltage | 2.0 | 3.6 | V | ||
VIC | Common-mode input range | 0 | VCC | V | ||
VHYS | DC input hysteresis | CPEN = 1, CPHSEL = 00 | 0 | mV | ||
CPEN = 1, CPHSEL = 01 | 10 | |||||
CPEN = 1, CPHSEL = 10 | 20 | |||||
CPEN = 1, CPHSEL = 11 | 30 | |||||
VOFFSET | Input offset voltage | CPEN = 1, CPMSEL = 0 | –30 | +30 | mV | |
CPEN = 1, CPMSEL = 1 | –40 | +40 | ||||
ICOMP | Quiescent current draw from VCC, only comparator | VIC = VCC / 2, CPEN = 1, CPMSEL = 0 | 24 | 35 | µA | |
VIC = VCC / 2, CPEN = 1, CPMSEL = 1 | 1.6 | 5 | ||||
CIN | Input channel capacitance(1) | 1 | pF | |||
RIN | Input channel series resistance | On (switch closed) | 10 | 20 | kΩ | |
Off (switch open) | 50 | MΩ | ||||
tPD | Propagation delay, response time | CPMSEL = 0, CPFLT = 0, VIC = VCC / 2,
Overdrive = 20 mV |
1 | µs | ||
CPMSEL = 1, CPFLT = 0, VIC = VCC / 2,
Overdrive = 20 mV |
3.2 | |||||
tEN_CP | Comparator enable time | CPEN = 0→1, CPMSEL = 0, V+ and V- from pads,
Overdrive = 20 mV |
8.5 | µs | ||
CPEN = 0→1, CPMSEL = 1, V+ and V- from pads,
Overdrive = 20 mV |
1.4 | |||||
tEN_CP_DAC | Comparator with reference DAC enable time | CPEN = 0→1, CPDACEN = 0→1, CPMSEL = 0,
CPDACREFS = 1, CPDACBUF1 = 0F, Overdrive = 20 mV |
8.5 | µs | ||
CPEN = 0→1, CPDACEN = 0→1, CPMSEL = 1,
CPDACREFS = 1, CPDACBUF1 = 0F, Overdrive = 20 mV |
101 | |||||
tFDLY | Propagation delay with analog filter active | CPMSEL = 0, CPFLTDY = 00, Overdrive = 20 mV,
CPFLT = 1 |
0.7 | µs | ||
CPMSEL = 0, CPFLTDY = 01, Overdrive = 20 mV,
CPFLT = 1 |
1.1 | |||||
CPMSEL = 0, CPFLTDY = 10, Overdrive = 20 mV,
CPFLT = 1 |
1.9 | |||||
CPMSEL = 0, CPFLTDY = 11, Overdrive = 20 mV,
CPFLT = 1 |
3.4 | |||||
INL | Integral nonlinearity | –0.5 | 0.5 | LSB | ||
DNL | Differential nonlinearity | –0.5 | 0.5 | LSB |