SLASE58E February 2016 – December 2019 MSP430FR2310 , MSP430FR2311
PRODUCTION DATA.
The interrupt vectors and the power-up start address are in the address range 0FFFFh to 0FF80h (see Table 6-2). The vector contains the 16-bit address of the interrupt-handler instruction sequence.
INTERRUPT SOURCE | INTERRUPT FLAG | SYSTEM INTERRUPT | WORD ADDRESS | PRIORITY |
---|---|---|---|---|
System Reset
Power-up, Brownout, Supply Supervisor External Reset RST Watchdog Time-out, Key Violation FRAM uncorrectable bit error detection Software POR, BOR FLL unlock error |
SVSHIFG PMMRSTIFG WDTIFG PMMPORIFG, PMMBORIFG SYSRSTIV FLLULPUC |
Reset | FFFEh | 63, Highest |
System NMI
Vacant Memory Access JTAG Mailbox FRAM access time error FRAM bit error detection |
VMAIFG JMBINIFG, JMBOUTIFG CBDIFG, UBDIFG |
(Non)maskable | FFFCh | 62 |
User NMI
External NMI Oscillator Fault |
NMIIFG OFIFG |
(Non)maskable | FFFAh | 61 |
Timer0_B3 | TB0CCR0 CCIFG0 | Maskable | FFF8h | 60 |
Timer0_B3 | TB0CCR1 CCIFG1, TB0CCR2 CCIFG2, TB0IFG (TB0IV) | Maskable | FFF6h | 59 |
Timer1_B3 | TB1CCR0 CCIFG0 | Maskable | FFF4h | 58 |
Timer1_B3 | TB1CCR1 CCIFG1, TB1CCR2 CCIFG2, TB1IFG (TB1IV) | Maskable | FFF2h | 57 |
RTC Counter | RTCIFG | Maskable | FFF0h | 56 |
Watchdog Timer Interval mode | WDTIFG | Maskable | FFEEh | 55 |
eUSCI_A0 Receive or Transmit | UCTXCPTIFG, UCSTTIFG, UCRXIFG, UCTXIFG (UART mode)
UCRXIFG, UCTXIFG (SPI mode) (UCA0IV)) |
Maskable | FFECh | 54 |
eUSCI_B0 Receive or Transmit | UCB0RXIFG, UCB0TXIFG (SPI mode)
UCALIFG, UCNACKIFG, UCSTTIFG, UCSTPIFG, UCRXIFG0, UCTXIFG0, UCRXIFG1, UCTXIFG1, UCRXIFG2, UCTXIFG2, UCRXIFG3, UCTXIFG3, UCCNTIFG, UCBIT9IFG,UCCLTOIFG(I2C mode) (UCB0IV) |
Maskable | FFEAh | 53 |
ADC | ADCIFG0, ADCINIFG, ADCLOIFG, ADCHIIFG, ADCTOVIFG, ADCOVIFG (ADCIV) | Maskable | FFE8h | 52 |
P1 | P1IFG.0 to P1IFG.7 (P1IV) | Maskable | FFE6h | 51 |
P2 | P2IFG.0 to P2IFG.7 (P2IV)(1) | Maskable | FFE4h | 50 |
eCOMP | CPIIFG, CPIFG (CPIV) | Maskable | FFE2h | 49 |
Reserved | Reserved | Maskable | FFE0h to FF88h | |
Signatures | BSL Signature 2 | 0FF86h | ||
BSL Signature 1 | 0FF84h | |||
JTAG Signature 2 | 0FF82h | |||
JTAG Signature 1 | 0FF80h |