SLASE58E February 2016 – December 2019 MSP430FR2310 , MSP430FR2311
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | VCC | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|
VREF+ | Positive built-in reference voltage | EXTREFEN = 1 with 1-mA load current to ground | 2.0 V, 3.0 V | 1.15 | 1.19 | 1.23 | V |
TCREF+ | Temperature coefficient of built-in reference voltage | EXTREFEN = 1 with 1-mA load current | 30 | µV/°C |