SLASE59F October 2015 – December 2019 MSP430FR2433
PRODUCTION DATA.
PARAMETER | EXECUTION MEMORY | TEST CONDITION | FREQUENCY (fMCLK = fSMCLK) | UNIT | |||||
---|---|---|---|---|---|---|---|---|---|
1 MHz
0 WAIT STATES (NWAITSx = 0) |
8 MHz
0 WAIT STATES (NWAITSx = 0) |
16 MHz
1 WAIT STATE (NWAITSx = 1) |
|||||||
TYP | MAX | TYP | MAX | TYP | MAX | ||||
IAM, FRAM(0%) | FRAM
0% cache hit ratio |
3 V, 25°C | 504 | 2772 | 3047 | 3480 | µA | ||
3 V, 85°C | 516 | 2491 | 2871 | ||||||
IAM, FRAM(100%) | FRAM
100% cache hit ratio |
3 V, 25°C | 203 | 625 | 1000 | 1215 | µA | ||
3 V, 85°C | 212 | 639 | 1016 | ||||||
IAM, RAM(2) | RAM | 3 V, 25°C | 229 | 818 | 1377 | µA |