SLASE59F October 2015 – December 2019 MSP430FR2433
PRODUCTION DATA.
The eUSCI modules are used for serial data communications. The eUSCI_A module supports either UART or SPI communications. The eUSCI_B module supports either SPI or I2C communications. Additionally, eUSCI_A supports automatic baud-rate detection and IrDA. Table 6-10 lists the pin configurations that are required for each eUSCI mode.
eUSCI_A0 | PIN | UART | SPI |
P1.4 | TXD | SIMO | |
P1.5 | RXD | SOMI | |
P1.6 | – | SCLK | |
P1.7 | – | STE | |
eUSCI_A1 | P2.6 | TXD | SIMO |
P2.5 | RXD | SOMI | |
P2.4 | – | SCLK | |
P3.1 | – | STE | |
eUSCI_B0 | PIN | I2C | SPI |
P1.0 | – | STE | |
P1.1 | – | SCLK | |
P1.2 | SDA | SIMO | |
P1.3 | SCL | SOMI |