SLASEO7C March 2019 – September 2021 MSP430FR2475 , MSP430FR2476
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | VCC | TYP | UNIT | |
---|---|---|---|---|---|
fVLO | VLO frequency | Measured at MCLK | 3 V | 10 | kHz |
dfVLO/dT | VLO frequency temperature drift | Measured at MCLK(1) | 3 V | 0.5 | %/°C |
dfVLO/dVCC | VLO frequency supply voltage drift | Measured at MCLK(2) | 1.8 V to 3.6 V | 4 | %/V |
fVLO,DC | Duty cycle | Measured at MCLK | 3 V | 50% |
The VLO clock frequency is reduced by 15% (typical) when the device switches from active mode to LPM3 or LPM4, because the reference changes. This lower frequency is not a violation of the VLO specifications (see Section 8.12.3.5).