SLASEE4C January 2018 – December 2019 MSP430FR2512 , MSP430FR2522
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
PARAMETER | EXECUTION MEMORY | TEST CONDITION | FREQUENCY (fMCLK = fSMCLK) | UNIT | |||||
---|---|---|---|---|---|---|---|---|---|
1 MHz
0 WAIT STATES (NWAITSx = 0) |
8 MHz
0 WAIT STATES (NWAITSx = 0) |
16 MHz
1 WAIT STATE (NWAITSx = 1) |
|||||||
TYP | MAX | TYP | MAX | TYP | MAX | ||||
IAM, FRAM(0%) | FRAM
0% cache hit ratio |
3 V, 25°C | 454 | 2620 | 2935 | µA | |||
3 V, 85°C | 471 | 2700 | 2980 | 3250 | |||||
IAM, FRAM(100%) | FRAM
100% cache hit ratio |
3 V, 25°C | 191 | 573 | 950 | µA | |||
3 V, 85°C | 199 | 592 | 974 | 1200 | |||||
IAM, RAM(2) | RAM | 3 V, 25°C | 216 | 772 | 1300 | µA |