SLASEE4C January 2018 – December 2019 MSP430FR2512 , MSP430FR2522
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
PARAMETER | VCC | FREQUENCY (fSMCLK) | UNIT | |||||
---|---|---|---|---|---|---|---|---|
1 MHz | 8 MHz | 16 MHz | ||||||
TYP | MAX | TYP | MAX | TYP | MAX | |||
ILPM0 | 2 V | 145 | 292 | 395 | µA | |||
3 V | 155 | 300 | 394 |