Fast electrode scanning with four simultaneous scans
Support for high-resolution sliders with up to 1024 points
Proximity sensing
Reliability
Increased immunity to power line, RF, and other environmental noise
Built-in spread spectrum, automatic tuning, noise filtering, and debouncing algorithms
Enables reliable touch solutions with 10-V RMS common-mode noise, 4-kV electrical fast transients, and 15-kV electrostatic discharge, allowing for IEC‑61000-4-6, IEC‑61000-4-4, and IEC‑61000-4-2 compliance
Reduced RF emissions to simplify electrical designs
Support for metal touch and water rejection designs
Flexibility
Up to 16 self-capacitance and 64 mutual-capacitance electrodes