SLAS865F October 2014 – December 2021 MSP430FR4131 , MSP430FR4132 , MSP430FR4133
PRODUCTION DATA
MSP430FR41xx ultra-low-power (ULP) microcontroller family supports low-cost LCD applications that benefit from an integrated 10-bit ADC such as remote controls, thermostats, smart meters, blood glucose monitors, and blood pressure monitors. The MCUs feature a powerful 16-bit RISC CPU, 16-bit registers, and constant generators that contribute to maximum code efficiency. The digitally controlled oscillator (DCO) allows the device to wake up from low-power modes to active mode in less than 10 µs. The architecture, combined with extensive low-power modes, is optimized to achieve extended battery life in portable measurement applications.
The MSP430™ FRAM microcontroller platform combines uniquely embedded ferroelectric random access memory (FRAM) and a holistic ultra-low-power system architecture, allowing system designers to increase performance while lowering energy consumption. FRAM technology combines the low-energy fast writes, flexibility, and endurance of RAM with the nonvolatile behavior of flash.
MSP430FR41x MCUs are supported by an extensive hardware and software ecosystem with reference designs and code examples to get your design started quickly. Development kits for the MSP430FR41xx include the MSP-EXP430FR4133LaunchPad™ development kit and the MSP-TS430PM64D 64-pin target development board. TI also provides free MSP430Ware™ software, which is available as a component of Code Composer Studio™ IDE desktop and cloud versions within TI Resource Explorer. MSP430 MCUs are also supported by extensive online collateral, such as our housekeeping example series, MSP Academy training, and online support through the TI E2E™ support forums.
For complete module descriptions, see the MSP430FR4xx and MSP430FR2xx Family User's Guide.
PART NUMBER(1) | PACKAGE | BODY SIZE(2) |
---|---|---|
MSP430FR4133IPM | LQFP (64) | 10 mm × 10 mm |
MSP430FR4133IG56 | TSSOP (56) | 14 mm × 6.1 mm |
MSP430FR4133IG48 | TSSOP (48) | 12.5 mm × 6.1 mm |
Figure 4-1 shows the functional block diagram.
Changes from revision E to revision F
Changes from December 9, 2019 to December 8, 2021
Changes from revision D to revision E
Changes from January 22, 2019 to December 9, 2019
Changes from revision C to revision D
Changes from August 30, 2018 to January 21, 2019
Changes from revision B to revision C
Changes from August 15, 2015 to August 29, 2018
Changes from revision A to revision B
Changes from December 20, 2014 to August 14, 2015
Changes from initial release to revision A
Changes from October 3, 2014 to December 19, 2014
Table 6-1 summarizes the features of the available family members.
DEVICE(1)(2) | PROGRAM FRAM + INFORMATION FRAM (BYTES) | SRAM (BYTES) | TA0, TA1 | eUSCI_A | eUSCI_B | 10-BIT ADC CHANNELS | LCD SEGMENTS | I/O | PACKAGE TYPE |
---|---|---|---|---|---|---|---|---|---|
MSP430FR4133IPM | 15360 + 512 | 2048 | 3 × CCR(3) | 1 | 1 | 10 | 4 × 36 8 × 32 |
60 | 64 PM (LQFP) |
MSP430FR4132IPM | 8192 + 512 | 1024 | 3 × CCR(3) | 1 | 1 | 10 | 4 × 36 8 × 32 |
60 | 64 PM (LQFP) |
MSP430FR4131IPM | 4096 + 512 | 512 | 3 × CCR(3) | 1 | 1 | 10 | 4 × 36 8 × 32 |
60 | 64 PM (LQFP) |
MSP430FR4133IG56 | 15360 + 512 | 2048 | 3 × CCR(3) | 1 | 1 | 8 | 4 × 30 8 × 26 |
52 | 56 DGG (TSSOP56) |
MSP430FR4132IG56 | 8192 + 512 | 1024 | 3 × CCR(3) | 1 | 1 | 8 | 4 × 30 8 × 26 |
52 | 56 DGG (TSSOP56) |
MSP430FR4131IG56 | 4096 + 512 | 512 | 3 × CCR(3) | 1 | 1 | 8 | 4 × 30 8 × 26 |
52 | 56 DGG (TSSOP56) |
MSP430FR4133IG48 | 15360 + 512 | 2048 | 3 × CCR(3) | 1 | 1 | 8 | 4 × 24 8 × 20 |
44 | 48 DGG (TSSOP48) |
MSP430FR4132IG48 | 8192 + 512 | 1024 | 3 × CCR(3) | 1 | 1 | 8 | 4 × 24 8 × 20 |
44 | 48 DGG (TSSOP48) |
MSP430FR4131IG48 | 4096 + 512 | 512 | 3 × CCR(3) | 1 | 1 | 8 | 4 × 24 8 × 20 |
44 | 48 DGG (TSSOP48) |