SLAS865F October 2014 – December 2021 MSP430FR4131 , MSP430FR4132 , MSP430FR4133
PRODUCTION DATA
Figure 9-12 shows the port schematic. Table 9-23 summarizes the selection of the pin functions.
PIN NAME (P7.x) | x | FUNCTION | CONTROL BITS AND SIGNALS(1) | |
---|---|---|---|---|
P7DIR.x | LCDSy | |||
P7.0/L0 | 0 | P7.0 (I/O) | I: 0; O: 1 | 0 |
L0 | X | 1 (y = 0) | ||
P7.1/L1 | 1 | P7.1 (I/O) | I: 0; O: 1 | 0 |
L1 | X | 1 (y = 1) | ||
P7.2/L2 | 2 | P7.2 (I/O) | I: 0; O: 1 | 0 |
L2 | X | 1 (y = 2) | ||
P7.3/L3 | 3 | P7.3 (I/O) | I: 0; O: 1 | 0 |
L3 | X | 1 (y = 3) | ||
P7.4/L4 | 4 | P7.4 (I/O) | I: 0; O: 1 | 0 |
L4 | X | 1 (y = 4) | ||
P7.5/L5 | 5 | P7.5 (I/O) | I: 0; O: 1 | 0 |
L5 | X | 1 (y = 5) | ||
P7.6/L6 | 6 | P7.6 (I/O) | I: 0; O: 1 | 0 |
L6 | X | 1 (y = 6) | ||
P7.7/L7 | 7 | P7.7 (I/O) | I: 0; O: 1 | 0 |
L7 | X | 1 (y = 7) |