SLAS865F October 2014 – December 2021 MSP430FR4131 , MSP430FR4132 , MSP430FR4133
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | VCC | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|
VOH | High-level output voltage | I(OHmax) = –3 mA(1) | 2 V | 1.4 | 2.0 | V | |
I(OHmax) = –5 mA(1) | 3 V | 2.4 | 3.0 | ||||
VOL | Low-level output voltage | I(OLmax) = 3 mA(1) | 2 V | 0.0 | 0.60 | V | |
I(OHmax) = 5 mA(1) | 3 V | 0.0 | 0.60 | ||||
fPort_CLK | Clock output frequency | CL = 20 pF(2) | 2 V | 16 | MHz | ||
3 V | 16 | ||||||
trise,dig | Port output rise time, digital only port pins | CL = 20 pF | 2 V | 10 | ns | ||
3 V | 7 | ||||||
tfall,dig | Port output fall time, digital only port pins | CL = 20 pF | 2 V | 10 | ns | ||
3 V | 5 |